Image for Zonex ATEX- and IECEX-Certified, Type 4X, Hinged Cover, Metric Size from nVent
+ / - Hover over image to Zoom

Zonex ATEX- and IECEX-Certified, Type 4X, Hinged Cover, Metric Size

Bulletin Number:

  • HL
  • Industry Standards:

    ATEX Directive 2014/34/EU ATEX Sira 09ATEX3224U 2813 Ex II 2 G D Ex eb Gb Ex tb IIIC Db IP 66 EN60079-0 EN60079-7 EN60079-31 IECEx IECEx SIR 09.0099U Ex eb IIC Gb Ex tb IIIC Db IP 66 IEC 60079-0 IEC 60079-7 IEC 60079-31 Type 4, 4X, 12; File No. E61997 cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Application:

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Features:

  • 10-mm brass internal/external bonding provision
  • Type 316 stainless steel quarter-turn latch with slotted insert
  • Large 3-mm-thick, flat gasketed gland plate(s)
  • Continuous seal gasket on door and gland plate(s)
  • Hardware for panel and bonding provisions included
  • Operating temperature range: -40 C to +70 C standard polyurethane gasket
  • Specifications:

  • Fabricated from Type 316 stainless steel
  • 3-mm thick individual welded-on top and bottom wall-mounting brackets
  • Increased safety: Ex e. IECEx e certified
  • Accessories:

  • Panels
  • Security inserts and handles
  • Gland Plates
  • Stopping plugs
  • Vent/drains
  • Hazardous Location Thermostat
  • Hazardous Location Heater
  • Notes:

  • Intrinsically safe terminal blocks can be installed in populated non-standard enclosures.
  • IECEx populated enclosures require IECEx-certified components specifically listed in Certification (See IECEx SIR 09.0100 for more detail).
  • Modifications and Customizations:

  • Hoffman excels at modifying and customizing products to your specifications. Hoffman offers a Zonex -specific modification program with ATEX certification. Contact your local Hoffman sales office or distributor for complete information.
  • Material changes: Type 304 stainless steel, painted mild steel or aluminum.
  • Gasket changes: High-temperature silicone gasket.
  • Side-mount brackets available
  • Holes and cutouts
  • Paint
  • DIN rails
  • Ground bars
  • Terminal block installation and marking
  • Tagging
  • Accessory installations: drain/breathers and stopping plugs
  •  
    Catalog Number A in. B in. C in. F in. J in. Q in. P in. No. of latches Optional Panel
    Catalog Number A in. B in. C in. F in. J in. Q in. P in. No. of latches Optional Panel
    12 12 6 1.25 6.00 3.75 9.50 1 CP1212G
    12 12 8 - 6.00 5.75 9.50 1 CP1212G
    16 12 6 3.00 8.00 3.75 9.50 1 CP1612G
    16 12 8 3.00 8.00 5.75 9.50 1 CP1612G
    16 16 6 3.00 8.00 3.75 13.50 1 CP1616G
    16 16 8 3.00 8.00 5.75 13.50 1 CP1616G
    20 16 6 3.00 10.00 3.75 13.50 1 CP2016G
    20 16 8 3.00 10.00 5.75 13.50 1 CP2016G
    20 20 8 3.00 10.00 5.75 17.50 1 CP2020G
    24 20 8 3.00 12.00 5.75 17.50 1 CP2420G
    24 24 8 3.00 5.00 5.75 21.50 2 CP2424G
    24 24 12 3.00 5.00 7.00 21.50 2 CP2424G
    30 20 8 3.00 5.00 5.75 17.50 2 CP3020G
    30 24 8 3.00 5.00 5.75 21.50 2 CP3024G
    30 30 12 3.00 5.00 7.00 21.50 2 CP3030G
    36 24 8 3.00 5.00 5.75 21.50 2 CP3624G