Image for WeatherPro Outdoor Pad Mount, Type 3R from nVent
+ / - Hover over image to Zoom

WeatherPro Outdoor Pad Mount, Type 3R

Bulletin Number:

  • A3PM
  • Industry Standards:

    UL 508A Listed; Type 3R; File No. E61997 cUL/CSA C22.2 No. 94 Listed; Type 3R; File No. E61997 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    WeatherPro Outdoor Pad Mount Enclosures protect controls, drives, power distribution components or contactors in outdoor commercial or industrial power distribution and control applications. The overlapping two-door models with no center post allow full-width access to enclosure interior.

    Applications:

    WeatherPro Outdoor Pad Mount Enclosures protect controls, drives, power distribution components or contactors in outdoor commercial or industrial power distribution and control applications. The overlapping two-door models with no center post allow full-width access to enclosure interior.

    Features:

  • 3-point latching system with heavy duty handle
  • Padlock provision in handle
  • Open bottom with pre-punched mounting hole flange
  • Drip edge overhang on top
  • Louvered overhang with a closure plate
  • Studs included for mounting optional panels on threaded bolts
  • Welded body construction
  • Sturdy 7 gauge lifting tabs
  • Overlapping doors with no center post on two-door models
  • Bonding provision on each door
  • Bolted hinges on doors
  • Specifications:

    14 gauge galvanized steel

    Accessories:

  • Fan Shroud Kits
  • 19-in. Fixed Wall-Mount Rack
  • 19-in. Hinged Wall-Mount Panel
  • Insect Screens
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Panel Mounting Dimensions F x G in.
    Catalog Number A in. B in. C in. Panel Size D x E in. Panel Mounting Dimensions F x G in.
    60 25 18 49.16 x 21.50 A49P21N 4.90 x 7.40
    60 25 24 49.16 x 21.50 A49P21N 7.90 x 7.40
    72 25 18 61.16 x 21.50 A61P21N 4.90 x 7.40
    60 36 18 49.16 x 32.00 A49P32N 4.90 x 12.90
    72 36 18 61.16 x 32.00 A61P32N 4.90 x 12.90
    72 36 24 61.16 x 32.00 A61P32N 7.90 x 12.90
    60 52 18 49.16 x 48.00 A49P48N 4.90 x 20.90
    60 52 24 49.16 x 48.00 A49P48N 7.90 x 20.90
    60 72 24 49.16 x 68.00 A49P68N 7.90 x 30.90
    72 72 18 61.16 x 68.00 A61P68N 4.90 x 30.90
    72 72 24 61.16 x 68.00 A61P68N 7.90 x 30.90