Image for Two-Door with 3-Point Latches and Floor Stands, Type 4 from nVent
+ / - Hover over image to Zoom

Two-Door with 3-Point Latches and Floor Stands, Type 4

Bulletin Number:

  • A4L3
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC, Type 3, 4, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These enclosures are ideal for indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure and floor stands that provide additional height and access for cleaning under the enclosure.

    Application:

    These enclosures are ideal for indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure and floor stands that provide additional height and access for cleaning under the enclosure.

    Features:

  • Three-point latch for security and ease of use
  • Return flange around the door opening excludes liquids and contaminants
  • Removable centerpost permits easy panel installation
  • Specifications:

  • 12 gauge steel
  • 3-point latch system with PowerGlide padlocking handles
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Body stiffeners
  • Panel supports
  • Heavy gauge continuous hinge with stainless steel hinge pin
  • Data pocket is high-impact thermoplastic
  • 12-in. floor stands are welded to enclosure
  • Heavy-duty lifting eyes
  • Oil-resistant door gasket
  • Collar stud for mounting optional panels
  • Grounding stud on body
  • Bonding provision on door
  • Provision for mounting flourescent light
  • Accessories:

  • Electrical Interlocks
  • Enclosure Stabilizers
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Order panel separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Body Stiffener S in. Panel Size D x E in.
    Catalog Number A in. B in. C in. Panel Conductive Panel Body Stiffener S in. Panel Size D x E in.
    62.06 48.06 10.06 A60P48 A60P48G 15.00 56.00 x 44.00
    62.06 48.06 18.06 A60P48 A60P48G 15.00 56.00 x 44.00
    62.06 60.06 12.06 A60P60 A60P60G 21.00 56.00 x 56.00
    62.06 60.06 18.06 A60P60 A60P60G 21.00 56.00 x 56.00
    74.06 60.06 12.06 A72P60 A72P60G 21.00 68.00 x 56.00
    74.06 60.06 18.06 A72P60 A72P60G 21.00 68.00 x 56.00
    74.06 72.06 12.06 A72P72 A72P72G 24.00 68.00 x 68.00
    74.06 72.06 18.06 A72P72 A72P72G 24.00 68.00 x 68.00
    74.06 72.06 24.06 A72P72 A72P72G 24.00 68.00 x 68.00