Image for Splitter Box, Type 1 from nVent
+ / - Hover over image to Zoom

Splitter Box, Type 1

Bulletin Number:

  • S90B
  • Industry Standards:

    CSA C22.2 No. 76, File No. 42184: Type 1 NEMA/EEMAC Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

    Applications:

    This box splits feeder circuit conductors into multiple branch circuit conductors and comes with pre-installed terminal blocks for three- and four-wire power distribution systems.

    Features:

  • Various numbers and sizes of combination knockouts are provided on all four sides: see Knockout Size and Spacing Table
  • Hinged covers
  • Mounting holes in back
  • Includes single point ground lug
  • Ground Splitter (ground bar) accessory available
  • Specifications:

    16 or 14 gauge steel

    Accessories:

  • Splitter Block Assemblies
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Number of Wires Main Lugs Amps CU Main Lugs Wire Size Range Main Lugs Qty. Branch Lugs Amps CU Branch Lugs Wire Size Range Branch Lugs Qty.
    Catalog Number A in. B in. C in. Number of Wires Main Lugs Amps CU Main Lugs Wire Size Range Main Lugs Qty. Branch Lugs Amps CU Branch Lugs Wire Size Range Branch Lugs Qty.
    12 12 4 3 85 14-1 1 55 14-6 -
    12 12 4 4 85 14-1 1 55 14-6 3
    12 12 4 3 125 14-2/0 1 110 - -
    12 12 4 4 125 14-2/0 1 110 - 3
    16 16 5 3 225 6-300MCM 1 175 14-2/0 -
    16 16 5 4 225 6-300MCM 1 175 14-2/0 3
    22 22 6 3 400 4-600MCM 2 285 - -
    22 22 6 4 400 4-600MCM 2 285 - -