Image for Single-Bay Frames from nVent
+ / - Hover over image to Zoom

Single-Bay Frames

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    ProLine offers the broadest range of standard sizes in the industry. Heights range from 700 mm to 2200 mm; widths range from 400 mm to 1000 mm. Depths range from 400 mm to 900 mm.

    Specifications:

  • Welded corners with steel corner blocks that add strength and rigidity
  • 12 gauge, roll-formed frame sections for strength
  • Flange on door and side openings deflect liquids away from the enclosure interior
  • Rectangular frame holes are designed for metric cage nut fasteners
  • Round frame holes allow numerous grounding locations using M5 thread-forming screws
  • Access to both sides of frame mounting holes allows standard components to be easily installed
  • Provisions for slide-in subpanel, rack mounting and accessory mounting
  • Simple means for joining frames to create multiple-bay enclosures
  • An open roll-formed profile design affords complete surface corrosion protection and assembly access
  • Sealed mounting for all external accessories
  • Finished with RAL 7035 textured gray polyester powder paint
  • Notes:

    1 rack unit = 1.75 in. (44 mm)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Maximum Subpanel Size in. Maximum Rack Mounting Space Nominal Frame Size A x B x C
    Catalog Number A in. B in. C in. Maximum Subpanel Size in. Maximum Rack Mounting Space Nominal Frame Size A x B x C
    26.77 23.58 23.15 23.03 x 20.87 13U 700 x 600 x 600
    27.56 31.5 23.62 23.03 x 20.87 13U 700 x 600 x 600
    47.24 23.62 19.69 42.72 x 20.87 23U 1200 x 600 x 500
    47.24 31.5 19.69 42.72 x 20.87 24U 1200 x 800 x 500
    55.12 23.62 19.69 50.59 x 20.87 28U 1400 x 600 x 500
    54.33 23.58 23.15 50.59 x 20.87 28U 1400 x 600 x 600
    55.12 23.62 31.5 50.59 x 20.87 28U 1400 x 600 x 800
    55.12 31.5 19.69 50.59 x 20.87 28U 1400 x 800 x 500
    55.12 31.5 31.5 50.59 x 20.87 28U 1400 x 800 x 800
    62.99 23.62 15.75 58.46 x 20.87 33U 1600 x 600 x 400
    62.99 23.62 19.69 58.46 x 20.87 33U 1600 x 600 x 500
    62.20 23.58 23.15 58.46 x 20.87 33U 1600 x 600 x 600
    62.99 23.62 31.5 58.46 x 20.87 33U 1600 x 600 x 800
    62.99 31.5 19.69 58.46 x 28.74 33U 1600 x 800 x 500
    62.99 31.5 23.62 58.46 x 28.74 33U 1600 x 800 x 600
    62.99 31.5 31.5 58.46 x 28.74 33U 1600 x 800 x 800
    70.87 15.75 19.69 66.34 x 12.99 38U 1800 x 400 x 500
    70.87 15.75 23.62 66.34 x 12.99 38U 1800 x 400 x 600
    70.87 23.62 15.75 66.34 x 20.87 38U 1800 x 600 x 400
    70.08 23.58 19.21 66.34 x 20.87 38U 1800 x 600 x 500
    70.87 23.62 23.62 66.34 x 20.87 38U 1800 x 600 x 600
    70.87 23.62 31.5 66.34 x 20.87 38U 1800 x 600 x 800
    70.87 31.5 15.75 66.34 x 28.74 38U 1800 x 800 x 400
    70.87 31.5 19.69 66.34 x 28.74 38U 1800 x 800 x 500
    70.87 31.5 23.62 66.34 x 28.74 38U 1800 x 800 x 600
    70.87 31.5 31.5 66.34 x 28.74 38U 1800 x 800 x 800
    70.87 39.37 15.75 66.34 x 36.61 38U 1800 x 1000 x 400
    70.87 39.37 19.69 66.34 x 36.61 38U 1800 x 1000 x 500
    70.87 39.37 23.62 66.34 x 36.61 38U 1800 x 1000 x 600
    70.87 39.37 31.5 66.34 x 36.61 38U 1800 x 1000 x 800
    78.74 15.75 19.69 74.21 x 20.87 42U 2000 x 400 x 500
    78.74 15.75 23.62 74.21 x 20.87 42U 2000 x 400 x 600
    78.74 23.62 15.75 74.21 x 20.87 42U 2000 x 600 x 400
    78.74 23.62 19.69 74.21 x 20.87 42U 2000 x 600 x 500
    78.74 23.62 23.62 74.21 x 20.87 42U 2000 x 600 x 600
    78.74 23.62 31.5 74.21 x 20.87 42U 2000 x 600 x 800
    78.74 27.56 23.62 74.21 x 24.80 42U 2000 x 700 x 600
    78.74 27.56 31.5 74.21 x 24.80 42U 2000 x 700 x 800
    78.74 31.5 15.75 74.21 x 28.74 42U 2000 x 800 x 400
    78.74 31.5 19.69 74.21 x 28.74 42U 2000 x 800 x 500
    78.74 31.5 23.62 74.21 x 28.74 42U 2000 x 800 x 600
    78.74 31.5 31.5 74.21 x 28.74 42U 2000 x 800 x 800
    78.74 31.5 35.43 74.21 x 28.74 42U 2000 x 800 x 900
    78.74 39.37 19.69 74.21 x 36.61 42U 2000 x 1000 x 500
    78.74 39.37 23.62 74.21 x 36.61 42U 2000 x 1000 x 600
    78.74 39.37 31.5 74.21 x 36.61 42U 2000 x 1000 x 800
    86.61 23.62 19.69 82.09 x 28.74 47U 2200 x 600 x 500
    86.61 23.62 23.62 82.09 x 20.87 47U 2200 x 600 x 600
    86.61 23.62 31.5 82.09 x 20.87 47U 2200 x 600 x 800
    86.61 27.56 31.5 82.09 x 24.80 47U 2200 x 700 x 800
    86.61 27.56 35.43 82.09 x 24.80 47U 2200 x 700 x 900
    86.61 31.5 19.69 82.09 x 28.74 47U 2200 x 800 x 500
    86.61 31.5 23.62 82.09 x 28.74 47U 2200 x 800 x 600
    86.61 31.5 31.5 82.09 x 28.74 47U 2200 x 800 x 800
    86.61 39.37 19.69 82.09 x 36.61 47U 2200 x 1000 x 500
    86.61 39.37 23.62 82.09 x 36.61 47U 2200 x 1000 x 600
    86.61 39.37 31.5 82.09 x 36.61 47U 2200 x 1000 x 800