Image for Security DVR and 19-in. Rack Equipment Cabinet, Type 1 from nVent
+ / - Hover over image to Zoom

Security DVR and 19-in. Rack Equipment Cabinet, Type 1

Bulletin Number:

  • DWS1
  • DACCY
  • Industry Standards:

    UL 508A Listed; Type 1 CSA; Type 1 NEMA/EEMAC; Type 1 IEC 60529 IP20 EIA 310-D (19-in. spacing for rack equipment) Hoffman is an ISO 9001 company
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    These cabinets provide physical protection and access control to DVR, 19-in. equipment or other equipment. Mount the cabinet vertically or horizontally on any surface.

    Features:

  • Houses 19-in. or shelf-mount equipment
  • Top cover has tool-less removal, is captivated by door and secured by keylock, providing easy access and installation
  • Solid top cover protects equipment from falling debris
  • Two standard models are 4 and 6 RU high
  • Radius corners give streamlined appearance and eliminate sharp edges
  • Solid front door has 180-degree opening continuous hinge
  • Quarter-turn keylock with two keys on door (code 333)
  • Vented sides dissipate heat from equipment
  • A fan-ready cutout is provided on left side
  • 14 gauge steel rack angles are adjustable within the cabinet body
  • Rack angle mounting square holes (.375 x .375 in.) with EIA universal hole spacing (1/4 x 5/8 x 5/8 x 1/4-in.)
  • Knockouts on bottom and side for data and power cables
  • Rubber feet provide secure placement and prevent scratches
  • Fasteners and cage nuts included
  • Specifications:

  • Doors and body made of 18 gauge steel; top cover is 16 gauge steel
  • Welded steel construction
  • One set of rack angles included per EIA standard
  • Included installation instructions show optional accessories
  • Accessories:

  • See also Accessories
  • Rack- and Panel-Mount Power Distribution Unit (PDU)
  • Replacement Keys
  • Dual Thermostat
  • VELCRO® Cable Wrap
  • Notes:

    VELCRO is a trademark of Velcro Industries B.V.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units RU
    Catalog Number A in. B in. C in. Rack Units RU
    9.45 21.65 18.35 4
    12.99 21.65 18.35 6