Image for Screw-Cover, Gasketed, Type 3 from nVent
+ / - Hover over image to Zoom

Screw-Cover, Gasketed, Type 3

Bulletin Number:

  • A90GS
  • Industry Standards:

    UL 508A Listed; Type 3, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 12; File No. E61997 NEMA/EEMAC Type 3 and 12 (except for mounting provisions) CSA, File 42184: Type 4 and 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Use this enclosure as a wiring, junction, pull or terminal box in applications subject to windblown dust and/or rain.

    Features:

  • Captivated stainless steel cover screws thread into sealed wells
  • Oil-resistant gasket and adhesive
  • Seams continuously welded and ground smooth
  • No holes or knockouts
  • Grounding stud on inside back of box
  • Specifications:

  • 14 or 12 gauge G-90 grade galvanized steel bodies
  • 12 or 10 gauge G-90 grade galvanized steel covers
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Body Gauge Cover Gauge Number of Cover Screws
    Catalog Number A in. B in. C in. Body Gauge Cover Gauge Number of Cover Screws
    10 10 4 14 12 8
    10 10 6 14 12 8
    10 10 8 14 12 8
    10 8 4 14 12 6
    12 10 6 14 12 8
    12 12 12 14 12 8
    12 12 4 14 12 8
    12 12 6 14 12 8
    12 12 8 14 12 8
    16 12 6 14 12 8
    16 16 12 14 10 8
    16 16 6 14 10 8
    16 16 8 14 10 8
    18 18 6 14 10 8
    20 16 6 14 10 8
    20 20 12 14 10 8
    20 20 8 14 10 8
    24 20 8 14 10 10
    24 24 10 14 10 12
    24 24 12 14 10 12
    24 24 6 14 10 12
    24 24 8 14 10 12
    30 24 8 14 10 12
    30 30 12 12 10 12
    36 36 12 12 10 16
    6 6 4 14 12 4
    6 6 6 14 12 4
    8 6 4 14 12 4
    8 8 4 14 12 4
    8 8 6 14 12 4
    8 8 8 14 12 4