Image for Screw-Cover Galvanized, Type 3R from nVent
+ / - Hover over image to Zoom

Screw-Cover Galvanized, Type 3R

Bulletin Number:

  • A90G3
  • Industry Standards:

    UL50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Use this enclosure as a wiring or junction box to protect controls in outdoor applications requiring galvanized steel.

    Applications:

    Use this enclosure as a wiring or junction box to protect controls in outdoor applications requiring galvanized steel.

    Features:

  • Drip-shield top and seam-free sides, front and back
  • Slip-on removable cover fastened with plated steel screws along bottom edge
  • Door handles on larger sides (body style C; see table)
  • Embossed mounting holes on back of enclosure
  • See table for knockout pattern
  • Provision for padlocking
  • 16 or 14 gauge galvanized steel
  • Specifications:

    16 or 14 gauge galvanized steel

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. Mounting H in. Knockout Pattern Body Style Mounting J in.
    Catalog Number A in. B in. C in. D in. Mounting H in. Knockout Pattern Body Style Mounting J in.
    4 4 4 1.88 B-C A 2.00
    6 6 4 1.8 B-C-D A 1.06
    8 8 4 2.25 B-C-D A 1.06
    10 10 4 2.25 C-D-E-F-G A 1.06
    12 12 4 2.25 C-D-E-F-G A 1.06
    6 6 6 2.25 B-C-D A 1.06
    8 8 6 2.25 F-G-H-I A 1.06
    10 10 6 2.25 C-D-E-F-G A 1.06
    12 12 6 2.25 C-D-E-F-G A 1.06
    18 18 6 13.00 A-B-C-D-E-F-G-H-I B 1.12
    8 8 8 2.25 F-G-H-I A 1.06
    8 8 8 2.25 - A 1.06
    10 10 8 2.25 - A 1.06
    12 12 8 2.25 C-D-E-F-G A 1.06
    24 24 8 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12
    24 24 10 12.19 13.00 A-B-C-D-E-F-G-H-I C 1.12