Image for Raised Cover with Latches, Type 4X from nVent
+ / - Hover over image to Zoom

Raised Cover with Latches, Type 4X

Bulletin Number:

  • HJ
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.</p>

    Applications:

    Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping raised solid- and window-covers
  • Windows are clear polycarbonate
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. No. of latches Window Size M x N in. D in. F in. G in. H in. I in. J in. K in. L in. P in. Q in. W in. Steel Panel Aluminum Panel Panel Size in.
    Catalog Number A in. B in. C in. No. of latches Window Size M x N in. D in. F in. G in. H in. I in. J in. K in. L in. P in. Q in. W in. Steel Panel Aluminum Panel Panel Size in.
    9.7 7.71 5.91 1 8.00 x 6.00 6.86 6.49 10.75 6.00 11.51 4.50 3.15 11.22 8.25 6.25 9.22 A10P8 A10P8AL 8.75 x 6.88
    11.68 9.69 6.16 2 10.00 x 8.00 7.05 6.73 12.75 6.00 13.51 4.66 3.15 13.22 10.25 8.25 11.22 A12P10 A12P10AL 10.75 x 8.88
    13.62 11.62 7.24 2 12.00 x 10.00 8.13 7.81 14.75 10.00 15.50 5.63 3.25 15.32 12.25 10.25 13.22 12.75 x 10.88 324 x 276 A14P12
    15.62 13.62 7.24 2 14.00 x 12.00 8.13 7.81 16.75 12.00 17.51 5.63 3.25 17.22 14.25 12.25 15.22 A16P14 A16P14AL 14.75 x 12.88
    9.7 7.71 5.91 1 --- 6.86 6.49 10.75 6.00 11.51 4.50 3.15 11.22 8.25 6.25 9.22 A10P8 A10P8AL 8.75 x 6.88
    11.68 9.69 6.16 2 --- 7.05 6.73 12.75 6.00 13.51 4.66 3.15 13.22 10.25 8.25 11.22 A12P10 A12P10AL 10.75 x 8.88
    13.62 11.62 7.24 2 --- 8.13 7.81 14.75 10.00 15.51 5.63 3.25 15.22 12.25 10.25 13.22 A16P14 A16P14AL 12.75 x 10.88
    15.62 13.62 7.24 2 --- 8.13 7.81 16.75 12.00 17.51 5.63 3.25 17.22 14.25 12.25 15.22 A16P14 A16P14AL 14.75 x 12.88
    17.48 15.77 9.44 2 --- 10.25 10.01 18.74 12.00 19.51 7.76 3.25 19.22 16.25 14.25 17.22 A18P16 A18P16AL 16.75 x 14.88