Image for QLine I, Type 4X from nVent
+ / - Hover over image to Zoom

QLine I, Type 4X

Bulletin Number:

  • Q41
  • Industry Standards:

    Polycarbonate Enclosure UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66 ABS Enclosure NEMA/EEMAC Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Applications:

    The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

    Specifications:

  • Body is impact-resistant polycarbonate for PCI series and ABS for ABI series
  • Opaque and clear covers are impact-resistant polycarbonate for PCI; opaque covers are ABS for ABI series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable-depth panel kit
  • Screws provided for mounting optional panel
  • Optional extension rings are molded polycarbonate
  • Cover includes a molded-in hole for wire lead
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Screw Cover Enclosures have easy-to-remove covers attached to body with strong, durable polyamide cross-point cover screws.
  • Enclosures with Quick-Release Latches have polycarbonate hinges and polyester latches with a padlock provision.
  • Accessories:

  • Brass Insert Kit
  • Cover Screw Kit
  • Extension Rings
  • Hardware Kit
  • H2Omit Vent Drains, Type 4X
  • Hinge Kit
  • Hol-Sealers Non-Metallic Hole Seals
  • Mounting Bracket Kit
  • Panel Depth Fitting
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels and extension rings separately.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. R in. T in. P in. Mounting G x H in. Y in. U in. Panel Cover Style External Dim's L x W in. Extension Ring Q in. S in. Z in. Cover Type
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. R in. T in. P in. Mounting G x H in. Y in. U in. Panel Cover Style External Dim's L x W in. Extension Ring Q in. S in. Z in. Cover Type
    7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - - -
    7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI 5.91 5.51 3.94 -
    7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.34 7.4 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 7.4 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 - - 3.94 QR Latch
    7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 - - 3.94 QR Latch
    7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 - - 7.87 QR Latch
    11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 - - 7.87 QR Latch
    11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 21.65 21.26 19.69 QR Latch
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 21.65 21.26 19.69 QR Latch
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 21.65 21.26 19.69 QR Latch
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 21.65 21.26 19.69 QR Latch
    7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 - - 3.94 QR Latch
    7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 - - 3.94 QR Latch
    7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 9.84 9.45 7.87 QR Latch
    7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 13.78 13.39 11.81 QR Latch
    11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 - - 7.87 QR Latch
    11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 - - 7.87 QR Latch
    11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 13.78 13.39 11.81 QR Latch
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 21.65 21.25 19.69 QR Latch
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 21.65 21.26 19.69 QR Latch
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 21.65 21.28 19.69 QR Latch
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 21.65 21.26 19.69 QR Latch
    7.4 7.4 4.84 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    7.87 7.87 5.12 4.53 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.34 7.4 6.81 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    7.87 11.81 7.09 6.50 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 4.33 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    15.28 7.4 4.84 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    7.87 15.75 5.12 4.53 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    11.34 11.34 4.84 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.81 11.81 5.12 4.53 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 11.34 4.84 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 15.75 5.12 4.53 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 11.81 Screw Cover
    11.81 23.62 5.12 4.53 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 11.81 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 5.12 4.53 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    7.4 7.4 6.81 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Opaque 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    7.87 7.87 7.09 6.50 6.30 x 6.30 5.51 4.72 5.91 7.09 x 7.09 3.94 4.33 Q2020PI Clear 7.87 x 7.87 Q2020EXTI - - 3.94 Screw Cover
    11.81 7.87 4.84 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Opaque 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    7.87 11.81 5.12 4.53 10.24 x 6.30 5.51 4.72 5.91 11.02 x 7.09 3.94 8.27 Q3020PI Clear 11.81 x 7.87 Q3020EXTI 9.84 9.45 7.87 Screw Cover
    15.28 7.4 6.81 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Opaque 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    7.87 15.75 7.09 6.50 14.17 x 6.30 5.51 4.72 5.91 14.96 x 7.09 3.94 12.20 Q4020PI Clear 15.75 x 7.87 Q4020EXTI 13.78 13.39 11.81 Screw Cover
    11.34 11.34 6.81 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Opaque 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    11.81 11.81 7.09 6.50 10.24 x 10.24 9.45 8.66 9.84 11.02 x 11.02 7.87 8.27 Q3030PI Clear 11.81 x 11.81 Q3030EXTI - - 7.87 Screw Cover
    15.28 11.34 6.81 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Opaque 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 15.75 7.09 6.50 14.17 x 10.24 9.45 8.66 9.84 14.96 x 11.02 7.87 12.20 Q4030PI Clear 15.75 x 11.81 Q4030EXTI 13.78 13.39 11.81 Screw Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Opaque 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    11.81 23.62 7.09 6.50 22.05 x 10.24 9.45 8.66 9.84 22.83 x 11.02 7.87 20.08 Q6030PI Clear 23.62 x 11.81 Q6030EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Opaque 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover
    15.75 23.62 7.09 6.50 22.05 x 14.17 13.39 12.60 13.78 22.83 x 14.96 11.81 20.08 Q6040PI Clear 23.62 x 15.75 Q6040EXTI 21.65 21.26 19.69 Screw Cover