Close
- Home>
- Products>
- All Enclosures>
- Painted White with 3-Point Latch, Type 4X

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780612",
"Attributes" : { }
}]
Bulletin Number:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Data Pocket | Stainless Steel Panel |
---|
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Data Pocket | Stainless Steel Panel |
---|---|---|---|---|---|---|---|---|---|
A24H2010SSLP3PTW | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | Small | A24P20SS6 |
A24H2408SSLP3PTW | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | Small | A24P24SS6 |
A24H2412SSLP3PTW | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | Small | A24P24SS6 |
A30H2408SSLP3PTW | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | Large | A30P24SS6 |
A36H3012SSLP3PTW | 36 | 30 | 12 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | Large | A36P30SS6 |
A36H3612SSLP3PTW | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36G | A36P36 | Large | A36P36SS6 |
A42H3612SSLP3PTW | 42 | 36 | 12 | 3.00 | 39.00 x 33.00 | A42P36G | A42P36 | Large | A42P36SS6 |
A48H3612SSLP3PTW | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | Large | A48P36SS6 |
A48H3616SSLP3PTW | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | Large | A48P36SS6 |
A60H3612SSLP3PTW | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | Large | A60P36SS6 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
These single-door stainless steel enclosures provide industryleading protection for housing electrical components and controls in outdoor or corrosive environments. White polyester powder reduces absorption of solar radiation, which keeps internal components cooler. Hoffman’s exclusive Type 316L stainless steel small PowerGlide padlocking handle and internal 3-point latching combine ease of access with security.
Applications:
These single-door stainless steel enclosures provide industryleading protection for housing electrical components and controls in outdoor or corrosive environments. White polyester powder reduces absorption of solar radiation, which keeps internal components cooler. Hoffman’s exclusive Type 316L stainless steel small PowerGlide padlocking handle and internal 3-point latching combine ease of access with security.Specifications:
Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.Notes:
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Data Pocket | Stainless Steel Panel |
---|
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Data Pocket | Stainless Steel Panel |
---|---|---|---|---|---|---|---|---|---|
A24H2010SSLP3PTW | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | Small | A24P20SS6 |
A24H2408SSLP3PTW | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | Small | A24P24SS6 |
A24H2412SSLP3PTW | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | Small | A24P24SS6 |
A30H2408SSLP3PTW | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | Large | A30P24SS6 |
A36H3012SSLP3PTW | 36 | 30 | 12 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | Large | A36P30SS6 |
A36H3612SSLP3PTW | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36G | A36P36 | Large | A36P36SS6 |
A42H3612SSLP3PTW | 42 | 36 | 12 | 3.00 | 39.00 x 33.00 | A42P36G | A42P36 | Large | A42P36SS6 |
A48H3612SSLP3PTW | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | Large | A48P36SS6 |
A48H3616SSLP3PTW | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | Large | A48P36SS6 |
A60H3612SSLP3PTW | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | Large | A60P36SS6 |
Connect With Us