Image for ProLine Network Switch Cabinet from nVent
+ / - Hover over image to Zoom

ProLine Network Switch Cabinet

Bulletin Number:

  • DPVD
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine Network Switch cabinet is a pre-engineered solution for the thermal and cable management needs of large data center network core switches.

    Application:

    ProLine Network Switch cabinet is a pre-engineered solution for the thermal and cable management needs of large data center network core switches. It is designed to meet Cisco 6509, 6513, 7009 and 7018 Series network switch requirements in data centers with a hot aisle/cold aisle cabinet layout. (For other Cisco switch models, contact Hoffman for cabinet applications.) Cabinet provides for both patch cords and permanent link cables with support from vertical to horizontal transitions.

    Specifications:

  • Switch shelf is included with cabinet
  • Front set of 19-in. mounting rails are tapped (10-32) per EIA standards
  • Top and sides are formed steel
  • Sides secured with fasteners
  • Features:

  • Meets all CISCO 6509, 6513, 7009 and 7018 Series network switch installation and operational requirements
  • Integrated right-to-left airflow ducting ensures core switch is supplied with air from cold aisle
  • Front door has keyed multi-point vault-style latch system and central key lock to ensure security
  • Split overlapping rear doors provide quick access to equipment without blocking aisles ( 7009 and 7018 Series have split front and rear doors)
  • Front vertical cable manager has integral hinged doors to house, protect and provide attractive appearance
  • Front cable manager uses arrowhead support fingers to support and ensure proper bend radius, provide increased cable capacity and facilitate assembly
  • Available standard with sides or without for use in ganged applications
  • Top-mount sliding gland plate provides large opening for cables, pre-terminated cable bundles and patch panels
  • Open base allows under floor cable entry
  • 6509 and 6513 Series only:
  • Network core switch shelf located at bottom of cabinet (2 RU on 65089/6513 Series; 0 RU on 7018 Series)
  • Attractive, rigid front door made of aluminum extrusions and formed perforated steel, with more than 70 percent open space for free flow of cool air to equipment
  • Rear upper-mounted 4 RU equipment mounting angles provide for PDUs, fiber-to-copper transition, splitter equipment and other 19-in. rack-mounted equipment
  • Rear horizontal and vertical cable management provide support and transition of permanent link cables
  • Load Ratings:

  • 6509 and 6513 Series switch shelf static load rating 500 lb. (227 kg).
  • 7009 and 7018 Series switch shelf static load rating 1000 lb. (454 kg).
  • Static Load Rating: 2500 lb. (1134 kg)
  • A cabinet has a static load when:
  • it is in its final, permanent, fully secured location, and
  • its load is uniformly applied to the two sets of rack-mounting angles
  • Never move a cabinet with its maximum static load applied.
  • Contact Hoffman if further information is needed.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description
    Catalog Number A in. B in. C in. Description
    78.37 31.8 39.34 Switch Cabinet
    78.37 31.46 39.34 Switch Cabinet, no sides
    78.37 31.8 43.28 Switch Cabinet
    78.37 31.46 43.28 Switch Cabinet, no sides
    78.37 31.8 47.22 Switch Cabinet
    78.39 39.69 47.2 Switch Cabinet
    78.39 39.33 47.2 Switch Cabinet, no sides
    85.0787 39.615 47.2044 Switch Cabinet
    94.9213 39.615 47.2044 Switch Cabinet
    78.37 31.46 47.22 Switch Cabinet, no sides
    85.0787 31.7416 39.3304 Switch Cabinet
    85.0787 31.7416 43.2674 Switch Cabinet
    85.0787 31.7416 47.2044 Switch Cabinet
    94.9213 31.7416 39.3304 Switch Cabinet
    94.9213 31.7416 43.2674 Switch Cabinet
    94.9213 31.7416 47.2044 Switch Cabinet