Image for ProLine-DD Disconnect Enclosure, Type 12 from nVent
+ / - Hover over image to Zoom

ProLine-DD Disconnect Enclosure, Type 12

Bulletin Number:

  • P20DC
  • Industry Standards:

    UL 508A Listed; Type 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 VDE IP55 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For a modular disconnect system with application flexibility, choose a ProLine-DD Modular Enclosure. These two-door packages and their components are compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.

    Applications:

    For a modular disconnect system with application flexibility, choose a ProLine-DD Modular Enclosure. These two-door packages and their components are compatible with any of the standard flange-mounted disconnect switches and mechanisms described in the Preferred Cutout Overview section.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Nominal Size in. Cutout Provision
    Catalog Number A in. B in. C in. Nominal Size in. Cutout Provision
    62.99 47.24 15.75 62.99 x 47.24 x 15.75 Small
    62.99 47.24 19.69 62.99 x 47.24 x 15.75 Small
    62.99 47.24 23.62 62.99 x 47.24 x 23.62 Small
    62.99 62.99 15.75 62.99 x 62.99 x 15.75 Small
    62.99 62.99 19.69 62.99 x 62.99 x 19.69 Small
    62.99 62.99 23.62 62.99 x 62.99 x 23.62 Small
    70.87 62.99 15.75 70.87 x 62.99 x 15.75 Small
    62.99 62.99 19.69 70.87 x 62.99 x 19.69 Small
    62.99 70.87 15.75 70.87 x 70.87 x 15.75 Small
    62.99 70.87 19.69 70.87 x 70.87 x 19.69 Small
    62.99 70.87 23.62 70.87 x 70.87 x 23.62 Small
    78.74 62.99 19.69 78.74 x 62.99 x 19.69 Small
    78.74 62.99 23.62 78.74 x 62.99 x 23.62 Small
    78.11 71.18 19.65 78.74 x 70.87 x 19.69 Small
    78.11 71.18 23.58 78.74 x 70.87 x 23.62 Small
    78.11 71.18 19.65 78.74 x 70.87 x 19.69 Large
    78.11 71.18 23.58 78.74 x 70.87 x 23.62 Large
    86.61 62.99 19.69 86.61 x 62.99 x 23.62 Small
    86.61 62.99 23.62 86.61 x 62.99 x 23.62 Small