Image for PolyPro WiFi, Type 4X from nVent
+ / - Hover over image to Zoom

PolyPro WiFi, Type 4X

Bulletin Number:

  • DWS12
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186; Type 4, 4X, 12, 13 (solid covers only) IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    PolyPro WiFi enclosures provide protection for wireless equipment in both indoor and outdoor locations. The polyester construction and wood panel allow WiFi and WLAN signals to pass through the enclosure unimpeded. They perform exceptionally well in applications where harsh chemicals, weather extremes, a corrosive environment or flames demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.

    Applications:

    PolyPro WiFi enclosures provide protection for wireless equipment in both indoor and outdoor locations. The polyester construction and wood panel allow WiFi and WLAN signals to pass through the enclosure unimpeded. They perform exceptionally well in applications where harsh chemicals, weather extremes, a corrosive environment or flames demand toughness from a lightweight enclosure. Providing excellent ultraviolet protection and a tight environmental seal, these versatile, feature-rich enclosures are also recyclable.

    Features:

  • Non-glass-filled polyester material offers superior UV resistance; eliminates fiberbloom associated with fiberglass
  • Provides excellent chemical resistance to a broad range of solvents, alkalis and acids
  • Resists cracking and provides excellent impact resistance
  • Lighter-weight than fiberglass
  • Recyclable
  • Easy, dustless in-field modifications using standard tools
  • Overlapping tongue-and-groove raised cover and gasket provide secure Type 4X seal
  • Removable snap-hinge cover allows for easy access to cover and body for modifications
  • Molded layout grid on inside of body and solid covers assists with component mounting
  • Molded-in embosses for rear panel mounting
  • Internal rail system and adjustable panel blocks allow for panel height adjustment and installation of multiple panels
  • Specifications:

  • Scratch-resistant polycarbonate windows
  • Standard models include body and cover, two mounting feet, two latch assemblies with optional cover screws and hardware, and 3/4-in. plywood panel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. L in. F in. G in. H in. Panel Size D x E in. J in. M in. N in. W in. Door Type
    Catalog Number A in. B in. C in. L in. F in. G in. H in. Panel Size D x E in. J in. M in. N in. W in. Door Type
    6.12 6.12 4.38 8.15 4.32 7.38 2.56 4.88 x 4.88 3.91 5.23 Solid
    6.12 6.12 4.38 8.15 4.32 7.38 2.56 4.88 x 4.88 3.91 4.25 2.25 5.23 Window
    16.12 14.01 8.35 18.04 8.27 17.27 12.56 14.75 x 12.88 7.91 15.32 Solid
    16.12 14.01 8.35 18.04 8.27 17.27 12.56 14.75 x 12.88 7.91 14.25 12.25 15.32 Window