Close
- Home>
- Products>
- All Enclosures>
- OPAL Pad-Mount DSL Cabinet

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780392",
"Attributes" : { }
}]
Bulletin Number:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Rack Units Per Bay |
---|
Catalog Number | A in. | B in. | C in. | Rack Units Per Bay |
---|---|---|---|---|
T504030PM3 | 48.5 | 43.54 | 30 | 22 |
T507030PM5 | 48.5 | 73.54 | 30 | 22 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Applications:
Protect communications equipment from the elements in various environments with OPAL, an aluminum pad-mounted cabinet. OPAL is offered in three- and five-door models and is designed to meet Telcoria NEBS GR-487-CORE requrements.Features:
Specifications:
Accessories:
Modifications and Customizations:
Notes:
Contact your Hoffman Sales Office for details.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A in. | B in. | C in. | Rack Units Per Bay |
---|
Catalog Number | A in. | B in. | C in. | Rack Units Per Bay |
---|---|---|---|---|
T504030PM3 | 48.5 | 43.54 | 30 | 22 |
T507030PM5 | 48.5 | 73.54 | 30 | 22 |
Connect With Us