Image for Metering, Type 1 from nVent
+ / - Hover over image to Zoom

Metering, Type 1

Bulletin Number:

  • M1
  • Industry Standards:

    CSA File Number 42184: Type 1 NEMA/EEMAC Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This enclosure houses metering transformers and instrument assemblies in indoor applications. HQ models meet Hydro-Québec requirements. It includes one pre-punched accessory, one potential transformer and one current transformer panel.

    Applications:

    This enclosure houses metering transformers and instrument assemblies in indoor applications. HQ models meet Hydro-Québec requirements. It includes one pre-punched accessory, one potential transformer and one current transformer panel, and a four-lug splitter block.

    Features:

  • Gland plates on top of two-door enclosure for meter connection
  • Hinged door with pull latch and provision for padlocking
  • Mounting holes in back
  • Specifications:

    14 or 16 gauge steel

    Accessories:

    Touch-Up Paint
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Panel Dimensions D x E in. Door D in. E in. Panel with Cutouts for
    Catalog Number A in. B in. C in. Description Panel Dimensions D x E in. Door D in. E in. Panel with Cutouts for
    27 13 10 Metering Cabinets 22.75 x 8.75 Single - - -
    30 20 10 Metering Cabinets 25.75 x 15.75 Single - - -
    30 30 10 Metering Cabinets 25.75 x 25.75 Double - - -
    36 36 12 Metering Cabinets 31.75 x 31.75 Double - - -
    48 48 12 Metering Cabinets 43.75 x 43.75 Double - - -
    20 20 10 UG-Series Cabinets - Single - - -
    30 30 10 UG-Series Cabinets - Double - - -
    36 36 12 UG-Series Cabinets - Double - - -
    48 48 12 UG-Series Cabinets - Double - - -
    30 30 10 Metering Cabinets Meeting Hydro-Québec Requirements - Double - - -
    36 36 12 Metering Cabinets Meeting Hydro-Québec Requirements - Double - - -
    48 48 12 Metering Cabinets Meeting Hydro-Québec Requirements - Double - - -
    - - - Panels Included with Hydro-Québec Cutouts - - 12.76 13.39 Current Transformer
    - - - Panels Included with Hydro-Québec Cutouts - - 24.69 7.01 Accessory
    - - - Panels Included with Hydro-Québec Cutouts - - 25.59 15.00 Main and Potential Transformer