Image for InLine EMC, Type 1 from nVent
+ / - Hover over image to Zoom

InLine EMC, Type 1

Bulletin Number:

  • A53
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529, IP40
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>InLine EMC Enclosures provide style, functionality and EMC protection. The flush body-to-door design can be secured by either screws or quarter-turn latches, making these enclosures an excellent choice for applications requiring an aesthetic appearance.</p>

    Applications:

    InLine EMC Enclosures provide style, functionality and EMC protection. The flush body-to-door design can be secured by either screws or quarter-turn latches, making these enclosures an excellent choice for applications requiring an aesthetic appearance.

    Specifications:

  • 16 gauge (1.5-mm) steel
  • Seams continuously welded and ground smooth
  • External formed body flange channels away liquids
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or optional external mounting brackets
  • Bonding provision on cover and body
  • Metalized non-woven fabric EMI/RFI material covering UL94HP-rated urethane foam gasket
  • Plated interior surfaces for gasket contact areas and conduit entries
  • Hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Shielding effectiveness greater than 50 dB at 1 GHz
  • INLINE EMC Screw-Cover Enclosures:

  • Captivated cover screws with sealing bushings
  • Integral gasket compression stops
  • INLINE EMC Hinged-Door Enclosures:

  • Door opens 180 degrees
  • Removable hinged door
  • Self-grounding, slotted quarter-turn latch
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Grounding Kit
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panels for Junction Boxes
  • Wing Knob Latch
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Steel Panel Conductive Steel Panel Panel Size D x E in. Mounting G x H in. F in.
    Catalog Number A in. B in. C in. Steel Panel Conductive Steel Panel Panel Size D x E in. Mounting G x H in. F in.
    5.91 5.91 4.72 LP1515 LP1515G 5.16 x 5.16 5.20 x 3.35 4.13
    7.87 5.91 4.72 LP2015 LP2015G 7.13 x 5.16 7.17 x 3.35 4.13
    9.84 7.87 5.91 LP2520 LP2520G 9.09 x 7.13 9.13 x 5.31 5.31
    11.81 9.84 5.91 LP3025 LP3025G 11.06 x 9.09 11.10 x 7.28 5.31
    13.78 11.81 7.87 LP3530 LP3530G 13.03 x 11.06 13.07 x 9.25 7.28
    5.91 5.91 4.72 LP1515 LP1515G 5.16 x 5.16 5.20 x 3.35 4.13
    7.87 5.91 4.72 LP2015 LP2015G 7.13 x 5.16 7.17 x 3.35 4.13
    9.84 7.87 5.91 LP2520 LP2520G 9.09 x 7.13 9.13 x 5.31 5.31
    11.81 9.84 5.91 LP3025 LP3025G 11.06 x 9.09 11.10 x 7.28 5.31
    13.78 11.81 7.87 LP3530 LP3530G 13.03 x 11.06 13.07 x 9.25 7.28