Image for WaterShed, Type 4X from nVent
+ / - Hover over image to Zoom

WaterShed, Type 4X

Bulletin Number:

  • WS1
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number E61997 NSF 169 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Notes:

  • WS080604SS, WS100804SS, WS121006SS and WS141208SS do not accept print pockets.
  • Purchase panels separately. Optional stainless steel, conductive or aluminum panels are available.
  • WS603616SS back is 10 gauge stainless steel.
  • Applications:

    Specifically designed for use in sanitary washdown production environments, particularly food and beverage manufacturing. Hoffman WaterShed Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

    Specifications:

  • Manufactured from 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
  • 170-degree door opening
  • Door edges are sloped 20-degrees at top and bottom edges to facilitate runoff
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Stainless steel quarter-turn latches furnished with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Enclosures with ‘A’ dimension of 16.00 in. (406mm) or greater utilize NEMA style panels; models with ‘A’ dimension less than 16.00 in. (406mm) utilize Junction Box style panels.
  • Mounting holes in back of body for direct mounting, optional stand-off kit or mounting bracket kit
  • Furnished hardware kit consists of panel mounting fasteners grounding hardware and sealing washers for wall-mounting hole
  • Accessories:

  • Mounting Bracket Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Stand-Off Kit
  • Padlocking Handle Kit
  • Padlocking Latch Kit
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A1 in. A2 in. G in. H in. Latch Qty.
    Catalog Number A in. B in. C in. Panel Conductive Panel Stainless Steel Panel A1 in. A2 in. G in. H in. Latch Qty.
    8 6 4 A6P4 A6P4G A6P4SS 8.12 9.54 4.50 6.50 1
    10 8 4 A8P6 A8P6G A8P6SS 10.18 11.59 6.50 8.50 1
    12 10 6 A10P8 A10P8G A10P8SS 12.23 14.37 8.50 10.50 2
    14 12 8 A12P10 A12P10G A12P10SS 14.28 17.15 10.50 12.50 2
    16 12 8 A16P12 A16P12G A16P12SS6 16.20 19.10 10.50 14.50 2
    16 16 8 A16P16 A16P16G A16P16SS6 16.30 19.20 14.50 14.50 2
    20 16 8 A20P16 A20P16G A20P16SS6 20.30 23.20 14.50 18.50 2
    20 20 8 A20P20 A20P20G A20P20SS6 20.40 23.31 18.50 18.50 2
    24 20 8 A24P20 A24P20G A24P20SS6 24.40 27.31 18.50 22.50 2
    24 24 8 A24P24 A24P24G A24P24SS6 24.51 27.41 22.50 22.5 4
    30 24 8 A30P24 A30P24G A30P24SS6 30.51 33.41 22.50 28.50 4
    30 30 8 A30P30 A30P30G A30P30SS6 30.67 33.57 28.50 28.50 4
    36 30 8 A36P30 A36P30G A36P30SS6 36.67 39.57 28.50 34.50 5
    20 16 12 A20P16 A20P16G A20P16SS6 20.30 24.66 14.50 18.50 2
    20 20 12 A20P20 A20P20G A20P20SS6 20.40 24.76 18.50 18.50 2
    24 24 12 A24P24 A24P24G A24P24SS6 24.51 28.87 22.50 22.50 4
    30 24 12 A30P24 A30P24G A30P24SS6 30.51 34.87 22.50 28.50 4
    36 30 12 A36P30 A36P30G A36P30SS6 36.67 41.03 28.50 34.50 5
    36 36 12 A36P36 A36P36G A36P36SS6 36.82 41.18 34.50 34.50 5
    36 30 16 A36P30 A36P30 A36P30SS6 36.82 42.64 28.50 34.50 5
    48 36 16 A48P36 A48P36G A48P36SS6 48.82 54.64 34.50 46.50 5
    60 36 16 A60P36 A60P36G A60P36SS6 60.82 66.64 34.50 58.50 5