Image for Hinged Double-Door with Three-Point Latch and Wood Panel from nVent
+ / - Hover over image to Zoom

Hinged Double-Door with Three-Point Latch and Wood Panel

Bulletin Number:

  • A90CT
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

  • Includes 3/4-in. plywood panel
  • Three-point latch with seal or padlock
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. CT Panel D x E in.
    Catalog Number A in. B in. C in. CT Panel D x E in.
    40 40 14 33.00 x 27.00