Image for Removable Hinge with Quick-Release Latch, Contoured, Type 12 from nVent
+ / - Hover over image to Zoom

Removable Hinge with Quick-Release Latch, Contoured, Type 12

Bulletin Number:

  • A51
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Featuring a quick-release latch, mounting brackets, rounded corners and an attractive finish, this enclosure can be used in applications where panel or cover mounting of controls is desired. Ideal for protecting equipment from indoor contaminants.

    Applications:

    Featuring a quick-release latch, mounting brackets, rounded corners and an attractive finish, this enclosure can be used in applications where panel or cover mounting of controls is desired. Ideal for protecting equipment from indoor contaminants.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Removable door with unique lift-off hinges
  • Cover is removable and interchangeable
  • Quick-release latches
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal
  • External wall-mounting brackets for easy installation
  • Bonding provision on door
  • Accessories:

  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Mounting G x H in. Y in. Panel
    Catalog Number A in. B in. C in. F in. Panel Size in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Mounting G x H in. Y in. Panel
    6 6 4 3.59 4.88 x 4.88 3.33 A6P6G 0.31 4.75 1.00 7.00 x 7.12 6.50 x 4.12 0.56 A6P6
    8 6 4 3.59 6.75 x 4.88 3.33 A8P6G 0.25 4.75 1.00 9.00 x 7.12 8.50 x 4.12 0.62 A8P6
    10 8 4 3.59 8.75 x 6.88 3.33 A10P8G 0.25 4.75 1.00 11.00 x 9.12 10.50 x 4.12 0.62 A10P8
    12 10 4 3.59 10.75 x 8.88 3.33 A12P10G 0.25 8.75 1.25 13.00 x 11.12 12.50 x 8.12 0.62 A12P10
    6 6 6 5.59 4.88 x 4.88 5.33 A6P6G 0.31 4.75 1.00 7.00 x 7.12 6.50 x 4.12 0.56 A6P6
    8 6 6 5.59 6.75 x 4.88 5.33 A8P6G 0.25 4.75 1.00 9.00 x 7.12 8.50 x 4.12 0.62 A8P6
    10 8 6 5.59 8.75 x 6.88 5.33 A10P8G 0.25 4.75 1.00 11.00 x 9.12 10.50 x 4.12 0.62 A10P8
    12 10 6 5.59 10.75 x 8.88 5.33 A12P10G 0.25 8.75 1.25 13.00 x 11.12 12.50 x 8.12 0.62 A12P10
    12 10 8 7.59 10.75 x 8.88 7.33 A12P10G 0.25 8.75 1.25 13.00 x 11.12 12.50 x 8.12 0.62 A12P10