Image for Hinge-Cover, Small, Type 3R from nVent
+ / - Hover over image to Zoom

Hinge-Cover, Small, Type 3R

Bulletin Number:

  • A3SM
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

    Applications:

    These enclosures have a size range of 6 x 4 x 4-in. to 12 x 12 x 10-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

    Features:

  • Drip-shield top and seam-free sides, front and back
  • Plated steel hinge has stainless steel pin
  • Weldnuts provided for mounting optional panels
  • Provisions for padlocking on zinc-plated draw-pull catch
  • Knockouts on bottom of enclosure
  • No gasketing
  • Specifications:

    16 gauge galvanized steel

    Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Panels for Type 1 Enclosures and Small Type 3R Enclosures
  • Touch-Up Paint
  • Notes:

  • Purchase panels separately.
  • Purchase perforated panels separately.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Overall L x W in. Mounting G in. Panel Perforated Panel Knockout Pattern
    Catalog Number A in. B in. C in. Panel Size D x E in. Overall L x W in. Mounting G in. Panel Perforated Panel Knockout Pattern
    6 4 4 4.25 x 2.25 8.00 x 4.81 7.00 A6N4P --- B-C-D
    6 6 4 4.25 x 4.25 8.00 x 6.81 7.00 A6N6P A6N6PP B-C-D
    8 6 4 6.25 x 4.25 10.00 x 6.81 9.00 A8N6P A8N6PP B-C-D
    8 8 6 6.25 x 6.25 10.00 x 8.81 9.00 A8N8P A8N8PP F-G-H-I
    10 8 6 8.25 x 6.25 12.00 x 8.81 11.00 A10N8P A10N8PP F-G-H-I
    12 10 6 10.25 x 8.25 14.00 x 10.81 13.00 A12N10P A12N10PP C-D-E-F-G
    12 12 6 10.25 x 10.25 14.00 x 12.81 13.00 A12N12P A12N12PP C-D-E-F-G
    12 12 10 10.25 x 10.25 14.00 x 12.81 13.00 A12N12P A12N12PP C-D-E-F-G