Image for Hinge-Cover Lift-Off, Type 3R from nVent
+ / - Hover over image to Zoom

Hinge-Cover Lift-Off, Type 3R

Bulletin Number:

  • A3LO
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567 NEMA/EEMAC Type 3R CSA, File 42184: Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Featuring a removable cover for easy mounting and access, these enclosures protect components in applications subject to rain, sleet, snow or dripping water.

    Applications:

    Featuring a removable cover for easy mounting and access, these enclosures protect components in applications subject to rain, sleet, snow or dripping water.

    Features:

  • Drip-shield top and seam-free sides, front and back
  • Galvanized steel lift-off hinges with stainless steel pins
  • Provisions for padlocking on each draw pull catch
  • Embossed mounting holes on back of enclosure
  • Gasketing along top of door
  • No knockouts
  • Specifications:

  • 16 or 14 gauge galvanized steel
  • 16 gauge cover fastened securely with draw pull catch
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Panel Mounting Kit
  • Panel Support Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately
  • Panel Mounting Kit and Mounting Bracket Kit must be ordered separately. (A Panel Mounting Kit must be ordered to install panel.)
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Body Gauge Panel Panel Size D x E in. Mounting G in. Overall L x W in. Panel Mounting Kit Mounting Bracket Kit
    Catalog Number A in. B in. C in. Body Gauge Panel Panel Size D x E in. Mounting G in. Overall L x W in. Panel Mounting Kit Mounting Bracket Kit
    8 6 4 16 A6P6 4.88 x 4.88 9.12 10.12 x 7.25 APMK3RLO16 AMFK3RLO16
    8 8 6 16 A8P6 6.75 x 4.88 9.12 10.12 x 9.25 APMK3RLO16 AMFK3RLO16
    10 8 6 16 A8P8 6.75 x 6.88 11.12 12.12 x 9.25 APMK3RLO16 AMFK3RLO16
    12 10 6 16 A10P10 8.75 x 8.88 13.12 14.12 x 11.25 APMK3RLO16 AMFK3RLO16
    12 12 6 16 A12P10 10.75 x 8.88 13.12 14.12 x 13.25 APMK3RLO16 AMFK3RLO16
    16 12 6 16 A14P12 12.75 x 10.88 17.12 18.12 x 13.25 APMK3RLO16 AMFK3RLO16
    16 16 6 16 A16P16 13.00 x 13.00 17.31 18.31 x 17.25 APMK3RLO14 AMFK3RLO14
    20 16 6 16 A20P16 17.00 x 13.00 21.31 22.31 x 17.25 APMK3RLO14 AMFK3RLO14
    20 20 8 14 A20P20 17.00 x 17.00 21.31 22.31 x 21.25 APMK3RLO14 AMFK3RLO14
    24 20 8 14 A24P20 21.00 x 17.00 25.31 26.31 x 21.25 APMK3RLO14 AMFK3RLO14
    24 24 8 14 A24P24 21.00 x 21.00 25.31 26.31 x 25.25 APMK3RLO14 AMFK3RLO14
    30 24 8 14 A30P24 27.00 x 21.00 31.31 32.31 x 25.25 APMK3RLO14 AMFK3RLO14