Image for Flat and Dome Screw Cover, Contoured, Type 4 from nVent
+ / - Hover over image to Zoom

Flat and Dome Screw Cover, Contoured, Type 4

Bulletin Number:

  • A51DR
  • Industry Standards:

    UL 508A Listed; Type 4, 6, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 6, 12, 13; File No. E61997 NEMA Type 4, 6, 12, and 13 CSA, File No. 42186: Type 4, 12, and 13 IEC 60529, IP67
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    An economical solution for a broad range of electrical and terminal wiring applications that don’t require a back panel, this enclosure features aesthetic, rounded corners and is available in flat and dome cover models for mounting flexibility.

    Application:

    An economical solution for a broad range of electrical and terminal wiring applications that don’t require a back panel, this enclosure features aesthetic, rounded corners and is available in flat and dome cover models for mounting flexibility.

    Specifications:

  • Drawn 16 gauge steel
  • No welded seams or sharp corners
  • Cover screws
  • Formed flanged cover
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation
  • Bonding provision on cover
  • Grounding stud on body
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Domed-cover enclosure depth = V + 1 in. (25 mm)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Cover Type Interior Volume in. Mounting G in. K in. L in. M in. R in. S in. V in.
    Catalog Number A in. B in. C in. Cover Type Interior Volume in. Mounting G in. K in. L in. M in. R in. S in. V in.
    3.5 4 2.75 Flat 32.6 4.00 1.50 4.50 4.06 n/a 2.06 2.98
    5.75 4 2.75 Flat 55.9 6.25 3.75 6.75 6.31 n/a 4.31 2.98
    8 4 2.75 Flat 79.4 8.50 6.00 9.00 8.56 n/a 6.56 2.98
    10.25 4 2.75 Flat 102.8 10.75 8.25 11.25 10.81 n/a 8.81 2.98
    3.5 4 4.75 Dome 44.7 4.00 1.50 4.50 4.06 2.53 2.06 3.98
    5.75 4 4.75 Dome 76.9 6.25 3.75 6.75 6.31 4.78 4.31 3.98
    8 4 4.75 Dome 109.1 8.50 6.00 9.00 8.56 7.03 6.56 3.98
    10.25 4 4.75 Dome 141.2 10.75 8.25 11.25 10.81 9.25 8.81 3.98