Image for Fixed Shelf from nVent
+ / - Hover over image to Zoom

Fixed Shelf

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Fixed Shelves mount to the front and back rack angles. The shelf is 14 gauge steel with adjustable 12 gauge steel supports. Adjustable to fit multiple-depth enclosures or rack angle placements. Entire assembly is finished with RAL 7035 textured light-gray polyester powder paint. Load rating is 150 lb. (68 kg). Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D in. E in. F in. J in. Fits rack width
    Catalog Number D in. E in. F in. J in. Fits rack width
    13.74 10.43 12.54 18.78 19 in.
    17.68 14.36 16.47 18.78 19 in.
    25.55 22.24 24.35 18.78 19 in.
    29.49 26.17 28.28 18.78 19 in.
    13.74 10.63 12.74 22.78 23 in.
    17.68 14.57 16.68 22.78 23 in.
    25.55 22.44 24.55 22.78 23 in.
    13.74 10.43 12.54 23.78 24 in.
    17.68 14.36 16.47 23.78 24 in.
    25.55 22.24 24.35 23.78 24 in.
    29.49 26.17 28.28 23.78 24 in.