Image for Extra-Deep Pushbutton Enclosures, Type 12 from nVent
+ / - Hover over image to Zoom

Extra-Deep Pushbutton Enclosures, Type 12

Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Extra-Deep Pushbutton Enclosures are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with added depth to accommodate additional pushbutton contact blocks.

    Application:

    Extra-Deep Pushbutton Enclosures are designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, with added depth to accommodate additional pushbutton contact blocks.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding stud on body
  • Oil-resistant gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures 6.00 x 4.00 x 4.75 in. (152 x 102 x 121 mm) and larger have internal detachable hinge to hold cover open during wiring
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
  • Accessories:

  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Hole Size Number of Holes Gauge Mounting G x H in. Overall L x W in. T in. Y in. Color
    Catalog Number A in. B in. C in. Hole Size Number of Holes Gauge Mounting G x H in. Overall L x W in. T in. Y in. Color
    4 4 4.75 30.5 mm 1 16 4.50 x 3.12 5.00 x 4.22 3.75 2.11 Gray
    4 4 4.75 30.5 mm 1 16 4.50 x 3.12 5.00 x 4.22 3.75 2.11 Yellow
    4 4 4.75 22.5 mm 1 16 4.50 x 3.12 5.00 x 4.22 3.75 2.11 Gray
    4 4 4.75 22.5 mm 1 16 4.50 x 3.12 5.00 x 4.22 3.75 2.11 Yellow
    6 4 4.75 30.5 mm 2 14 6.50 x 3.12 7.00 x 4.22 3.75 1.98 Gray
    6 4 4.75 30.5 mm 2 14 6.50 x 3.12 7.00 x 4.22 3.75 1.98 Yellow
    6 4 4.75 22.5 mm 2 14 6.50 x 3.12 7.00 x 4.22 3.75 1.98 Gray
    6 4 4.75 22.5 mm 2 14 6.50 x 3.12 7.00 x 4.22 3.75 1.98 Yellow
    8 4 4.75 30.5 mm 3 14 8.50 x 3.12 9.00 x 4.22 3.75 1.86 Gray
    8 4 4.75 30.5 mm 3 14 8.50 x 3.12 9.00 x 4.22 3.75 1.86 Yellow
    8 4 4.75 22.5 mm 3 14 8.50 x 3.12 9.00 x 4.22 3.75 1.86 Gray
    8 4 4.75 22.5 mm 3 14 8.50 x 3.12 9.00 x 4.22 3.75 1.86 Yellow
    10 4 4.75 30.5 mm 4 14 10.50 x 3.12 11.00 x 4.22 3.75 1.73 Gray
    10 4 4.75 30.5 mm 4 14 10.50 x 3.12 11.00 x 4.22 3.75 1.73 Yellow
    10 4 4.75 22.5 mm 4 14 10.50 x 3.12 11.00 x 4.22 3.75 1.73 Gray
    10 4 4.75 22.5 mm 4 14 10.50 x 3.12 11.00 x 4.22 3.75 1.73 Yellow
    7.25 6.25 4.75 30.5 mm 4 14 7.75 x 5.38 8.25 x 6.47 6.00 2.61 Gray
    7.25 6.25 4.75 22.5 mm 4 14 7.75 x 5.38 8.25 x 6.47 6.00 2.61 Gray
    9.5 6.25 4.75 30.5 mm 6 14 10.00 x 5.38 10.50 x 6.47 6.00 2.61 Gray
    9.5 6.25 4.75 30.5 mm 6 14 10.00 x 5.38 10.50 x 6.47 6.00 2.61 Yellow
    9.5 6.25 4.75 22.5 mm 6 14 10.00 x 5.38 10.50 x 6.47 6.00 2.61 Gray
    9.5 6.25 4.75 22.5 mm 6 14 10.00 x 5.38 10.50 x 6.47 6.00 2.61 Yellow
    9.5 8.25 4.75 30.5 mm 9 14 10.00 x 7.62 10.50 x 8.72 8.25 2.61 Gray
    9.5 8.5 4.75 22.5 mm 9 14 10.00 x 7.62 10.50 x 8.72 8.25 2.61 Gray
    14 6.25 4.75 30.5 mm 10 14 14.50 x 5.38 15.00 x 6.47 6.00 2.61 Gray
    14 6.25 4.75 22.5 mm 10 14 14.50 x 5.38 15.00 x 6.47 6.00 2.61 Gray
    11.75 8.5 4.75 30.5 mm 12 14 12.25 x 7.62 12.75 x 8.72 8.25 2.61 Gray
    11.75 8.5 4.75 22.5 mm 12 14 12.25 x 7.62 12.75 x 8.72 8.25 2.61 Gray
    20.75 6.25 4.75 30.5 mm 16 14 21.25 x 5.38 21.75 x 6.47 6.00 2.61 Gray
    20.75 6.25 4.75 22.5 mm 16 14 21.25 x 5.38 21.75 x 6.47 6.00 2.61 Gray
    11.75 10.75 4.75 30.5 mm 16 14 12.25 x 9.88 12.75 x 10.97 10.50 2.61 Gray
    11.75 10.75 4.75 22.5 mm 16 14 12.25 x 9.88 12.75 x 10.97 10.50 2.61 Gray
    14 10.75 4.75 30.5 mm 20 14 14.50 x 9.88 15.00 x 10.97 10.50 2.61 Gray
    14 10.75 4.75 22.5 mm 20 14 14.50 x 9.88 15.00 x 10.97 10.50 2.61 Gray
    14 13 4.75 30.5 mm 25 14 14.50 x 12.12 15.00 x 13.22 12.75 2.61 Gray
    14 13 4.75 22.5 mm 25 14 14.50 x 12.12 15.00 x 13.22 12.75 2.61 Gray