Image for Deep Pushbutton Enclosures, Type 12 from nVent
+ / - Hover over image to Zoom

Deep Pushbutton Enclosures, Type 12

Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

    Application:

    Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding nut in body of enclosure
  • Oil-resistant gasket
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during installation
  • External welded-on mounting brackets for easy installation
  • Factory stamped 4-way pushbutton holes
  • 22.5-mm size holes
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Number of Holes Mounting G x H in. Overall L x W in. J in. T in. X in. Y in.
    Catalog Number A in. B in. C in. Number of Holes Mounting G x H in. Overall L x W in. J in. T in. X in. Y in.
    3.25 2.75 3.5 1 3.75 x 1.88 4.25 x 2.97 3.09 2.50 1.48 1.73
    5.12 2.75 3.5 2 5.62 x 1.88 6.12 x 2.97 3.09 2.50 1.48 1.55
    7.25 2.75 3.5 3 7.75 x 1.88 8.25 x 2.97 3.09 2.50 1.48 1.48
    9.5 2.75 3.5 4 10.00 x 1.88 10.50 x 2.97 3.09 2.50 1.48 1.48
    8.5 5 4.25 6 9.00 x 4.12 9.50 x 5.22 3.84 4.75 1.48 2.11
    8.5 7.25 4.25 9 9.00 x 5.63 9.50 x 7.47 3.84 6.25 1.48 2.11
    10.38 7.25 4.25 12 10.88 x 5.63 11.38 x 7.47 3.84 6.25 1.48 1.92