Image for Current Transformer Cabinets, 400-800 Amp, Type 3R from nVent
+ / - Hover over image to Zoom

Current Transformer Cabinets, 400-800 Amp, Type 3R

Bulletin Number:

  • A90CT
  • Industry Standards:

    UL 414 Listed; Type 3R; File No. E240312 UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These Current Transformer Cabinets (for Window-Type Current Transformers) provide Type 3R protection and a factory-installed wiring buss for 400-800 Amp, 600 VAC current transformers. The assembly has a 50 k AIC rating.

    Applications:

    These Current Transformer Cabinets (for Window-Type Current Transformers) provide Type 3R protection and a factory-installed wiring buss for 400-800 Amp, 600 VAC current transformers. The assembly has a 50 k AIC rating.

    Features:

  • Overlapping double-door model with 3-point latch and lift-off hinges
  • Door stop provision included
  • Includes padlock provisions in handle
  • Mild steel hinges
  • Use with window-type current transformer
  • Drip-shield top and seam-free sides, front and back
  • Three removable copper buss bars
  • Buss bar cross section 3.00 in. x .25 in. (76 mm x 6 mm)
  • Neutral bar
  • Aluminum mechanical lugs dual rated (Cu/Al), two conductor
  • Maximum conductor size 600 kcmil
  • Insulating bar mounting bracket 12 gauge painted steel
  • Mounting holes on back of enclosure
  • No gasketing or knockouts
  • No gasketing or knockoutsGround stud provided
  • Specifications:

    14 gauge galvanized steel

    Electrical Specifications:

    400-800 Amp, 50 k AIC, 600 VAC

    Accessories:

    Touch-Up Paint
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Style
    Catalog Number A in. B in. C in. Style
    36 36 11 Hinged double-door