Image for Continuous Hinge with Quick-Release Latch, Type 12 from nVent
+ / - Hover over image to Zoom

Continuous Hinge with Quick-Release Latch, Type 12

Bulletin Number:

  • A51
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA Type 12 and 13 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A continuous hinge door with quick-release flip latches provides convenient access to enclosed components in a wide variety of applications.

    Application:

    A continuous hinge door with quick-release flip latches provides convenient access to enclosed components in a wide variety of applications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bonding provision on door
  • Quick-release latches
  • External welded-on mounting brackets for easy installation
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits
  • Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in.
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in.
    6 4 3 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 4.81 2.53 2.62 0.54 3.00 0.31 0.56
    8 6 3.5 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.51 x 6.81 3.03 3.12 0.56 5.00 0.25 0.62
    6 6 4 16 A6P6 A6P6G 4.88 x 4.88 6.75 x 4.00 7.50 x 6.81 3.53 3.62 0.54 5.00 0.31 0.56
    10 8 4 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 8.81 3.53 3.62 0.56 7.00 0.25 0.62
    12 10 5 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.81 4.53 4.62 0.56 9.00 0.25 0.62
    14 12 6 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.81 5.53 5.62 0.56 11.00 0.25 0.62
    16 14 6 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.81 5.53 5.62 0.56 13.00 0.25 0.62