Image for Continuous Hinge with Flange Trough Collar, Type 12 from nVent
+ / - Hover over image to Zoom

Continuous Hinge with Flange Trough Collar, Type 12

Bulletin Number:

  • A51
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA, File No. 42184, Type 12, 13 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Used in automotive and other applications that require an outward formed external flange trough collar to keep out liquids and contaminants. These enclosures feature tool-to-open latches for securing cover.

    Application:

    Used in automotive and other applications that require an outward formed external flange trough collar to keep out liquids and contaminants. These enclosures feature tool-to-open latches for securing cover.

    Specifications:

  • 16 gauge body, 16 or 14 gauge door
  • External formed body flange channels away liquids
  • Continuous hinge
  • Bonding provision on door
  • Heavy-duty, tool-to-open, plated latches
  • Oil-resistant gasket
  • External wall-mounting brackets
  • Weldnuts provided for mounting optional panels and terminal block kits
  • Seams continuously welded and ground smooth
  • Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. Overall L x W in. Mounting G x H in. Y in. Panel
    Catalog Number A in. B in. C in. K in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. Overall L x W in. Mounting G x H in. Y in. Panel
    6 4 4.75 0.54 4.10 4.88 x 2.88 4.21 A6P4G 0.31 3.00 7.50 x 4.88 6.75 x 2.00 0.56 A6P4
    6 6 4.75 0.54 4.10 4.88 x 4.88 4.21 A6P6G 0.31 5.00 7.50 x 6.88 6.75 x 4.00 0.56 A6P6
    8 6 4.75 0.56 4.10 6.75 x 4.88 4.21 A8P6G 0.25 5.00 9.51 x 6.88 8.75 x 4.00 0.56 A8P6
    10 8 4.75 0.56 4.10 8.75 x 6.88 4.21 A10P8G 0.25 7.00 11.50 x 8.88 10.75 x 6.00 0.56 A10P8
    12 10 5.75 0.56 5.10 10.75 x 8.88 5.21 A12P10G 0.25 9.00 13.50 x 10.88 12.75 x 8.00 0.87 A12P10
    14 12 6.75 0.56 6.10 12.75 x 10.88 6.21 A14P12G 0.25 11.00 15.50 x 12.88 14.75 x 10.00 0.87 A14P12
    16 14 6.75 0.56 6.10 14.75 x 12.88 6.21 A16P14G 0.25 13.00 17.50 x 14.88 16.75 x 12.00 0.87 A16P14