Close
- Home>
- Products>
- All Enclosures>
- Continuous Hinge with Clamps, Type 4X

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780585",
"Attributes" : { }
}]
Bulletin Number:

Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Steel Panel | Stainless Steel Type | Data Pocket | Conductive Steel Panel | Stainless Steel Panel | Clamps Qty. |
---|
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Steel Panel | Stainless Steel Type | Data Pocket | Conductive Steel Panel | Stainless Steel Panel | Clamps Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|
A16H1206SSLP | 16 | 12 | 6 | 1.25 | 13.00 x 9.00 | A16P12 | 304 | Small | A16P12G | A16P12SS6 | 4 |
A16H1206SS6LP | 16 | 12 | 6 | 1.25 | 13.00 x 9.00 | A16P12 | 316L | Small | A16P12G | A16P12SS6 | 4 |
A16H1606SSLP | 16 | 16 | 6 | 3.00 | 13.00 x 13.00 | A16P16 | 304 | Small | A16P16G | A16P16SS6 | 4 |
A16H1606SS6LP | 16 | 16 | 6 | 3.00 | 13.00 x 13.00 | A16P16 | 316L | Small | A16P16G | A16P16SS6 | 4 |
A16H2006SSLP | 16 | 20 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A16H2006SS6LP | 16 | 20 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A20H1606SSLP | 20 | 16 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A20H1606SS6LP | 20 | 16 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A20H2006SSLP | 20 | 20 | 6 | 3.00 | 17.00 x 17.00 | A20P20 | 304 | Small | A20P20G | A20P20SS6 | 4 |
A20H2006SS6LP | 20 | 20 | 6 | 3.00 | 17.00 x 17.00 | A20P20 | 316L | Small | A20P20G | A20P20SS6 | 4 |
A24H2006SSLP | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 5 |
A24H2006SS6LP | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 5 |
A24H2406SSLP | 24 | 24 | 6 | 3.00 | 21.00 x 21.00 | A24P24 | 304 | Small | A24P24G | A24P24SS6 | 5 |
A24H2406SS6LP | 24 | 24 | 6 | 3.00 | 21.00 x 21.00 | A24P24 | 316L | Small | A24P24G | A24P24SS6 | 5 |
A16H1208SSLP | 16 | 12 | 8 | 1.25 | 13.00 x 9.00 | A16P12 | 304 | Small | A16P12G | A16P12SS6 | 4 |
A16H1208SS6LP | 16 | 12 | 8 | 1.25 | 13.00 x 9.00 | A16P12 | 316L | Small | A16P12G | A16P12SS6 | 4 |
A20H1608SSLP | 20 | 16 | 8 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A20H1608SS6LP | 20 | 16 | 8 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A20H2008SSLP | 20 | 20 | 8 | 3.00 | 17.00 x 17.00 | A20P20 | 304 | Small | A20P20G | A20P20SS6 | 4 |
A20H2008SS6LP | 20 | 20 | 8 | 3.00 | 17.00 x 17.00 | A20P20 | 316L | Small | A20P20G | A20P20SS6 | 4 |
A20H2408SSLP | 20 | 24 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 4 |
A20H2408SS6LP | 20 | 24 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 4 |
A24H1608SSLP | 24 | 16 | 8 | 3.00 | 21.00 x 13.00 | A24P16 | 304 | Small | A24P16G | A24P16SS6 | 5 |
A24H1608SS6LP | 24 | 16 | 8 | 3.00 | 21.00 x 13.00 | A24P16 | 316L | Small | A24P16G | A24P16SS6 | 5 |
A24H2008SSLP | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 5 |
A30H2408SSLP | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2408SS6LP | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A30H3008SSLP | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30 | 304 | Large | A30P30G | A30P30SS6 | 7 |
A30H3008SS6LP | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30 | 316L | Large | A30P30G | A30P30SS6 | 7 |
A36H2408SSLP | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24 | 304 | Large | A36P24G | A36P24SS6 | 5 |
A36H2408SS6LP | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24 | 316L | Large | A36P24G | A36P24SS6 | 5 |
A36H3008SSLP | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3008SS6LP | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A42H3608SSLP | 42 | 36 | 8 | 3.00 | 39.00 x 33.00 | A42P36 | 304 | Large | A42P36G | A42P36SS6 | 8 |
A42H3608SS6LP | 42 | 36 | 8 | 3.00 | 39.00 x 33.00 | A42P36 | 316L | Large | A42P36G | A42P36SS6 | 8 |
A48H3608SSLP | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |
A48H3608SS6LP | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A20H1610SSLP | 20 | 16 | 10 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A20H1610SS6LP | 20 | 16 | 10 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A24H2010SSLP | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 5 |
A24H2010SS6LP | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 5 |
A30H2410SSLP | 30 | 24 | 10 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2410SS6LP | 30 | 24 | 10 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A36H2410SSLP | 36 | 24 | 10 | 3.00 | 33.00 x 21.00 | A36P24 | 304 | Large | A36P24G | A36P24SS6 | 5 |
A36H2410SS6LP | 36 | 24 | 10 | 3.00 | 33.00 x 21.00 | A36P24 | 316L | Large | A36P24G | A36P24SS6 | 5 |
A36H3010SSLP | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3010SS6LP | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A42H3010SSLP | 42 | 30 | 10 | 3.00 | 39.00 x 27.00 | A42P30 | 304 | Large | A42P30G | A42P30SS6 | 8 |
A42H3010SS6LP | 42 | 30 | 10 | 3.00 | 39.00 x 27.00 | A42P30 | 316L | Large | A42P30G | A42P30SS6 | 8 |
A48H3610SSLP | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |
A48H3610SS6LP | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A24H2412SSLP | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24 | 304 | Small | A24P24G | A24P24SS6 | 5 |
A24H2412SS6LP | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24 | 316L | Small | A24P24G | A24P24SS6 | 5 |
A24H2008SS6LP | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 5 |
A24H2408SSLP | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24 | 304 | Small | A24P24G | A24P24SS6 | 5 |
A24H2408SS6LP | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24 | 316L | Small | A24P24G | A24P24SS6 | 5 |
A24H3008SSLP | 24 | 30 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Small | A30P24G | A30P24SS6 | 7 |
A24H3008SS6LP | 24 | 30 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Small | A30P24G | A30P24SS6 | 7 |
A30H2008SSLP | 30 | 20 | 8 | 3.00 | 27.00 x 17.00 | A30P20 | 304 | Small | A30P20G | A30P20SS6 | 5 |
A30H2008SS6LP | 30 | 20 | 8 | 3.00 | 27.00 x 17.00 | A30P20 | 316L | Small | A30P20G | A30P20SS6 | 5 |
A48H3612SS6LP | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A60H3612SSLP | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36 | 304 | Large | A60P36G | A60P36SS6 | 9 |
A60H3612SS6LP | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36 | 316L | Large | A60P36G | A60P36SS6 | 9 |
A30H2416SSLP | 30 | 24 | 16 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2416SS6LP | 30 | 24 | 16 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A36H3016SSLP | 36 | 30 | 16 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3016SS6LP | 36 | 30 | 16 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A48H3616SSLP | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |
A48H3616SS6LP | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A60H3616SSLP | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36 | 304 | Large | A60P36G | A60P36SS6 | 9 |
A60H3616SS6LP | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36 | 316L | Large | A60P36G | A60P36SS6 | 9 |
A30H2412SSLP | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2412SS6LP | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A36H3012SSLP | 36 | 30 | 12 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3012SS6LP | 36 | 30 | 12 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A36H3612SSLP | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36 | 304 | Large | A36P36G | A36P36SS6 | 7 |
A36H3612SS6LP | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36 | 316L | Large | A36P36G | A36P36SS6 | 7 |
A48H3612SSLP | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.
Notes:
Applications:
For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.Specifications:
Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Steel Panel | Stainless Steel Type | Data Pocket | Conductive Steel Panel | Stainless Steel Panel | Clamps Qty. |
---|
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Steel Panel | Stainless Steel Type | Data Pocket | Conductive Steel Panel | Stainless Steel Panel | Clamps Qty. |
---|---|---|---|---|---|---|---|---|---|---|---|
A16H1206SSLP | 16 | 12 | 6 | 1.25 | 13.00 x 9.00 | A16P12 | 304 | Small | A16P12G | A16P12SS6 | 4 |
A16H1206SS6LP | 16 | 12 | 6 | 1.25 | 13.00 x 9.00 | A16P12 | 316L | Small | A16P12G | A16P12SS6 | 4 |
A16H1606SSLP | 16 | 16 | 6 | 3.00 | 13.00 x 13.00 | A16P16 | 304 | Small | A16P16G | A16P16SS6 | 4 |
A16H1606SS6LP | 16 | 16 | 6 | 3.00 | 13.00 x 13.00 | A16P16 | 316L | Small | A16P16G | A16P16SS6 | 4 |
A16H2006SSLP | 16 | 20 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A16H2006SS6LP | 16 | 20 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A20H1606SSLP | 20 | 16 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A20H1606SS6LP | 20 | 16 | 6 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A20H2006SSLP | 20 | 20 | 6 | 3.00 | 17.00 x 17.00 | A20P20 | 304 | Small | A20P20G | A20P20SS6 | 4 |
A20H2006SS6LP | 20 | 20 | 6 | 3.00 | 17.00 x 17.00 | A20P20 | 316L | Small | A20P20G | A20P20SS6 | 4 |
A24H2006SSLP | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 5 |
A24H2006SS6LP | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 5 |
A24H2406SSLP | 24 | 24 | 6 | 3.00 | 21.00 x 21.00 | A24P24 | 304 | Small | A24P24G | A24P24SS6 | 5 |
A24H2406SS6LP | 24 | 24 | 6 | 3.00 | 21.00 x 21.00 | A24P24 | 316L | Small | A24P24G | A24P24SS6 | 5 |
A16H1208SSLP | 16 | 12 | 8 | 1.25 | 13.00 x 9.00 | A16P12 | 304 | Small | A16P12G | A16P12SS6 | 4 |
A16H1208SS6LP | 16 | 12 | 8 | 1.25 | 13.00 x 9.00 | A16P12 | 316L | Small | A16P12G | A16P12SS6 | 4 |
A20H1608SSLP | 20 | 16 | 8 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A20H1608SS6LP | 20 | 16 | 8 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A20H2008SSLP | 20 | 20 | 8 | 3.00 | 17.00 x 17.00 | A20P20 | 304 | Small | A20P20G | A20P20SS6 | 4 |
A20H2008SS6LP | 20 | 20 | 8 | 3.00 | 17.00 x 17.00 | A20P20 | 316L | Small | A20P20G | A20P20SS6 | 4 |
A20H2408SSLP | 20 | 24 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 4 |
A20H2408SS6LP | 20 | 24 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 4 |
A24H1608SSLP | 24 | 16 | 8 | 3.00 | 21.00 x 13.00 | A24P16 | 304 | Small | A24P16G | A24P16SS6 | 5 |
A24H1608SS6LP | 24 | 16 | 8 | 3.00 | 21.00 x 13.00 | A24P16 | 316L | Small | A24P16G | A24P16SS6 | 5 |
A24H2008SSLP | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 5 |
A30H2408SSLP | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2408SS6LP | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A30H3008SSLP | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30 | 304 | Large | A30P30G | A30P30SS6 | 7 |
A30H3008SS6LP | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30 | 316L | Large | A30P30G | A30P30SS6 | 7 |
A36H2408SSLP | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24 | 304 | Large | A36P24G | A36P24SS6 | 5 |
A36H2408SS6LP | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24 | 316L | Large | A36P24G | A36P24SS6 | 5 |
A36H3008SSLP | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3008SS6LP | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A42H3608SSLP | 42 | 36 | 8 | 3.00 | 39.00 x 33.00 | A42P36 | 304 | Large | A42P36G | A42P36SS6 | 8 |
A42H3608SS6LP | 42 | 36 | 8 | 3.00 | 39.00 x 33.00 | A42P36 | 316L | Large | A42P36G | A42P36SS6 | 8 |
A48H3608SSLP | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |
A48H3608SS6LP | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A20H1610SSLP | 20 | 16 | 10 | 3.00 | 17.00 x 13.00 | A20P16 | 304 | Small | A20P16G | A20P16SS6 | 4 |
A20H1610SS6LP | 20 | 16 | 10 | 3.00 | 17.00 x 13.00 | A20P16 | 316L | Small | A20P16G | A20P16SS6 | 4 |
A24H2010SSLP | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20 | 304 | Small | A24P20G | A24P20SS6 | 5 |
A24H2010SS6LP | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 5 |
A30H2410SSLP | 30 | 24 | 10 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2410SS6LP | 30 | 24 | 10 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A36H2410SSLP | 36 | 24 | 10 | 3.00 | 33.00 x 21.00 | A36P24 | 304 | Large | A36P24G | A36P24SS6 | 5 |
A36H2410SS6LP | 36 | 24 | 10 | 3.00 | 33.00 x 21.00 | A36P24 | 316L | Large | A36P24G | A36P24SS6 | 5 |
A36H3010SSLP | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3010SS6LP | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A42H3010SSLP | 42 | 30 | 10 | 3.00 | 39.00 x 27.00 | A42P30 | 304 | Large | A42P30G | A42P30SS6 | 8 |
A42H3010SS6LP | 42 | 30 | 10 | 3.00 | 39.00 x 27.00 | A42P30 | 316L | Large | A42P30G | A42P30SS6 | 8 |
A48H3610SSLP | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |
A48H3610SS6LP | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A24H2412SSLP | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24 | 304 | Small | A24P24G | A24P24SS6 | 5 |
A24H2412SS6LP | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24 | 316L | Small | A24P24G | A24P24SS6 | 5 |
A24H2008SS6LP | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20 | 316L | Small | A24P20G | A24P20SS6 | 5 |
A24H2408SSLP | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24 | 304 | Small | A24P24G | A24P24SS6 | 5 |
A24H2408SS6LP | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24 | 316L | Small | A24P24G | A24P24SS6 | 5 |
A24H3008SSLP | 24 | 30 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Small | A30P24G | A30P24SS6 | 7 |
A24H3008SS6LP | 24 | 30 | 8 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Small | A30P24G | A30P24SS6 | 7 |
A30H2008SSLP | 30 | 20 | 8 | 3.00 | 27.00 x 17.00 | A30P20 | 304 | Small | A30P20G | A30P20SS6 | 5 |
A30H2008SS6LP | 30 | 20 | 8 | 3.00 | 27.00 x 17.00 | A30P20 | 316L | Small | A30P20G | A30P20SS6 | 5 |
A48H3612SS6LP | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A60H3612SSLP | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36 | 304 | Large | A60P36G | A60P36SS6 | 9 |
A60H3612SS6LP | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36 | 316L | Large | A60P36G | A60P36SS6 | 9 |
A30H2416SSLP | 30 | 24 | 16 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2416SS6LP | 30 | 24 | 16 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A36H3016SSLP | 36 | 30 | 16 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3016SS6LP | 36 | 30 | 16 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A48H3616SSLP | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |
A48H3616SS6LP | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36 | 316L | Large | A48P36G | A48P36SS6 | 8 |
A60H3616SSLP | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36 | 304 | Large | A60P36G | A60P36SS6 | 9 |
A60H3616SS6LP | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36 | 316L | Large | A60P36G | A60P36SS6 | 9 |
A30H2412SSLP | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24 | 304 | Large | A30P24G | A30P24SS6 | 5 |
A30H2412SS6LP | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24 | 316L | Large | A30P24G | A30P24SS6 | 5 |
A36H3012SSLP | 36 | 30 | 12 | 3.00 | 33.00 x 27.00 | A36P30 | 304 | Large | A36P30G | A36P30SS6 | 7 |
A36H3012SS6LP | 36 | 30 | 12 | 3.00 | 33.00 x 27.00 | A36P30 | 316L | Large | A36P30G | A36P30SS6 | 7 |
A36H3612SSLP | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36 | 304 | Large | A36P36G | A36P36SS6 | 7 |
A36H3612SS6LP | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36 | 316L | Large | A36P36G | A36P36SS6 | 7 |
A48H3612SSLP | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36 | 304 | Large | A48P36G | A48P36SS6 | 8 |
Connect With Us