Image for Continuous Hinge with Clamps, Type 4X from nVent
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, Type 4X

Bulletin Number:

  • A4A
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Applications:

    Lightweight enclosure protects components and controls in highly-corrosive indoor or outdoor environments such as petrochemical processing plants, sewage treatment plants and marine environments.

    Specifications:

  • Type 5052 H-32 aluminum
  • Seams continuously welded and ground smooth
  • Rolled lip around three sides of door and all sides of enclosure opening
  • Stainless steel door clamp assemblies
  • Door is easily removed by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Hasp and staple for padlocking
  • Panel screws are plated
  • Tapped pads provided for mounting optional panels
  • Oil-resistant gasket
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Accessories:

  • Fast-Operating Clamp Assembly
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Mounting Angle Kit - L Style
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Type 4, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Notes:

    Purchase panels separately. Optional composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. F in. Panel Size D x E in. Conductive Panel Aluminum Panel Steel Panel Number of Panel Mounting Studs Data Pocket Size in. Number of Clamps
    Catalog Number A in. B in. F in. Panel Size D x E in. Conductive Panel Aluminum Panel Steel Panel Number of Panel Mounting Studs Data Pocket Size in. Number of Clamps
    16 12 1.25 13.00 x 9.00 A16P12G A16P12AL A16P12 4 6.00 x 6.00 -
    20 16 3.00 17.00 x 13.00 A20P16G A20P16AL A20P16 4 6.00 x 6.00 -
    20 20 3.00 17.00 x 17.00 A20P20G A20P20AL A20P20 4 6.00 x 6.00 -
    24 20 3.00 21.00 x 17.00 A24P20G A24P20AL A24P20 4 6.00 x 6.00 5
    16 16 3.00 13.00 x 13.00 A16P16G A16P16AL A16P16 4 6.00 x 6.00 -
    24 24 3.00 21.00 x 21.00 A24P24G A24P24AL A24P24 4 6.00 x 6.00 5
    30 24 3.00 27.00 x 21.00 A30P24G A30P24AL A30P24 6 12.00 x 12.00 5
    36 24 3.00 33.00 x 21.00 A36P24G A36P24AL A36P24 6 12.00 x 12.00 5
    36 30 3.00 33.00 x 27.00 A36P30G A36P30AL A36P30 8 12.00 x 12.00 7
    48 36 3.00 45.00 x 33.00 A48P36G A48P36AL A48P36 8 12.00 x 12.00 -
    12 16 3.00 17.00 x 13.00 A20P16G A20P16AL A20P16 4 12.00 x 12.00 -
    24 20 3.00 21.00 x 17.00 A24P20G A24P20AL A24P20 4 12.00 x 12.00 5
    30 24 3.00 27.00 x 21.00 A30P24G A30P24AL A30P24 6 12.00 x 12.00 5
    36 30 3.00 33.00 x 27.00 A36P30G A36P30AL A36P30 8 12.00 x 12.00 7
    60 36 3.00 57.00 x 33.00 A60P36G A60P36AL A60P36 8 12.00 x 12.00 9