Image for Continuous Hinge with Clamps, Type 4 from nVent
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, Type 4

Bulletin Number:

  • A51NF
  • Industry Standards:

    UL 50, 50E Listed; Type 4, 12, 13; File No. E27567 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E27567 UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42184: Type 4 and 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

    Notes:

  • Catalog numbers ending in “S’’ are hinged on short side.
  • Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
  • Applications:

    A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Stainless steel screw-down clamps on three sides of door
  • Continuous hinge
  • Stainless steel hinge pin
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Bonding provision on door
  • External wall-mounting brackets for easy installation
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. M in. T in. V in. Y in. N in.
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. M in. T in. V in. Y in. N in.
    4 4 3 16 No Panel No Panel No Panel 4.75 x 2.00 5.50 x 4.94 2.62 0.54 1.38 3.00 -
    6 4 3 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 4.94 2.53 2.62 0.54 1.38 3.00 0.31 0.56 2.38
    8 6 3.5 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 6.94 3.03 3.12 0.56 2.38 5.00 0.25 0.62 3.38
    6 6 4 16 A6P6 A6P6G 4.88 x 4.88 6.75 x 4.00 7.50 x 6.94 3.53 3.62 0.54 2.38 5.00 0.31 0.56 2.38
    12 6 4 14 A12P6 A12P6G 10.75 x 4.88 12.75 x 4.00 13.50 x 6.94 3.53 3.62 0.56 2.36 5.00 0.25 .56 3.00
    8 8 4 14 A8P8 A8P8G 6.75 x 6.88 8.75 x 6.00 9.50 x 8.94 3.53 3.62 0.56 3.38 7.00 0.25 0.62 3.38
    10 8 4 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 8.94 3.53 3.62 0.56 3.38 7.00 0.25 0.62 1.50
    12 10 5 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.94 4.53 4.62 0.56 2.00 9.00 0.25 0.62 3.00
    12 10 5 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.94 4.53 4.62 0.56 2.00 9.00 0.25 0.62 3.00
    8 6 6 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 6.94 5.53 5.62 0.56 2.38 5.00 0.25 0.62 3.38
    8 8 6 14 A8P8 A8P8G 6.75 x 6.88 8.75 x 6.00 9.50 x 8.94 5.53 5.62 0.56 3.38 7.00 0.25 0.62 3.38
    10 8 6 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 8.94 5.53 5.62 0.56 3.38 7.00 0.25 0.62 1.50
    14 8 6 14 A14P8 A14P8G 12.75 x 6.88 14.75 x 6.00 15.50 x 8.94 5.53 5.62 0.56 3.38 7.00 0.25 .56 3.00
    10 10 6 14 A10P10 A10P10G 8.75 x 8.88 10.75 x 8.00 11.50 x 10.94 5.53 5.62 0.56 1.50 9.00 0.25 0.62 1.50
    16 10 6 14 A16P10 A16P10G 14.75 x 8.88 16.75 x 8.00 17.50 x 10.94 5.53 5.62 0.56 2.00 9.00 0.25 0.56 1.50
    12 12 6 14 A12P12 A12P12G 10.75 x 10.88 12.75 x 10.00 13.50 x 12.94 5.53 5.62 0.56 2.50 11.00 0.25 0.62 -
    14 12 6 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.94 5.53 5.62 0.56 2.00 11.00 0.25 0.62 3.00
    14 12 6 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.94 5.53 5.62 0.56 2.00 11.00 0.25 0.62 3.00
    16 14 6 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.94 5.53 5.62 0.56 3.50 13.00 0.25 0.62 1.50
    16 14 6 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.94 5.53 5.62 0.56 3.50 13.00 0.25 0.62 1.50
    12 10 8 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 10.94 4.53 4.62 0.56 2.00 9.00 0.25 0.62 3.00
    14 12 8 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 12.94 5.53 5.62 0.56 2.00 11.00 0.25 0.62 3.00
    16 14 8 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.94 5.53 5.62 0.56 3.50 13.00 0.25 0.62 1.50
    16 14 10 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 14.94 5.53 5.62 0.56 3.50 13.00 0.25 0.62 1.50