Image for Continuous Hinge with Clamps LP, Type 4 from nVent
+ / - Hover over image to Zoom

Continuous Hinge with Clamps LP, Type 4

Bulletin Number:

  • A4
  • Industry Standards:

    UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 3, 4, 12, and 13 CSA, File No. 42186: Type 4 and 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These single-door enclosures feature a hinged door with clamps on three sides to create a secure seal in indoor or outdoor environments. The gray polyester powder finish inside and out provides enhanced corrosion protection in outdoor applications.

    Application:

    These single-door enclosures feature a hinged door with clamps on three sides to create a secure seal in indoor or outdoor environments. The gray polyester powder finish inside and out provides enhanced corrosion protection in outdoor applications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • External wall-mounting brackets for easy installation
  • Formed external flanges around all sides of enclosure opening
  • Stainless steel screw-down clamps on three sides of door
  • Removable heavy gauge stainless steel continuous hinge pin
  • Removable door with continuous hinge for strength and ruggedness
  • Hasp and staple provided for padlocking
  • Data pocket is high-impact thermoplastic
  • Collar studs for mounting optional panels
  • Bonding provision on door
  • Seamless foam-in-place gasket
  • Accessories:

  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp Assembly
  • Panelite Enclosure Lights
  • Steel and Stainless Steel Window Kits
  • Hol-Sealers Hole Seals
  • TFP Side-Mount Fans
  • HF Side-Mount Filter Fans
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Reference the Specification Sheet for Popular Accessories.
  • Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Body Gauge Panel Conductive Panel Panel Size D x E in. F in. Number of Clamps Data Pocket
    Catalog Number A in. B in. C in. Body Gauge Panel Conductive Panel Panel Size D x E in. F in. Number of Clamps Data Pocket
    16 12 6 16 A16P12 A16P12G 13.00 x 9.00 1.25 4 Small
    16 16 6 16 A16P16 A16P16G 13.00 x 13.00 3.00 4 Small
    16 20 6 16 A20P16 A20P16G 17.00 x 13.00 3.00 4 Small
    20 16 6 16 A20P16 A20P16G 17.00 x 13.00 3.00 4 Small
    20 20 6 16 A20P20 A20P20G 17.00 x 17.00 3.00 4 Small
    24 12 6 16 A12P24 A12P24G 9.00 x 21.00 1.25 5 Small
    24 16 6 16 A24P16 A24P16G 21.00 x 13.00 3.00 5 Small
    24 20 6 16 A24P20 A24P20G 21.00 x 17.00 3.00 5 Small
    24 24 6 16 A24P24 A24P24G 21.00 x 21.00 3.00 5 Small
    30 20 6 14 A30P20 A30P20G 27.00 x 17.00 3.00 5 Small
    30 24 6 14 A30P24 A30P24G 27.00 x 21.00 3.00 5 Large
    36 24 6 14 A36P24 A36P24G 33.00 x 21.00 3.00 5 Large
    16 12 8 16 A16P12 A16P12G 13.00 x 9.00 1.25 4 Small
    20 16 8 16 A20P16 A20P16G 17.00 x 13.00 3.00 4 Small
    20 20 8 16 A20P20 A20P20G 17.00 x 17.00 3.00 4 Small
    20 24 8 16 A24P20 A24P20G 21.00 x 17.00 3.00 4 Small
    24 20 8 16 A24P20 A24P20G 21.00 x 17.00 3.00 5 Small
    24 24 8 16 A24P24 A24P24G 21.00 x 21.00 3.00 5 Small
    24 30 8 14 A30P24 A30P24G 27.00 x 21.00 3.00 7 Small
    30 20 8 14 A30P20 A30P20G 27.00 x 17.00 3.00 5 Small
    30 24 8 14 A30P24 A30P24G 27.00 x 21.00 3.00 5 Large
    30 30 8 14 A30P30 A30P30G 27.00 x 27.00 3.00 7 Large
    36 24 8 14 A36P24 A36P24G 33.00 x 21.00 3.00 5 Large
    36 30 8 14 A36P30 A36P30G 33.00 x 27.00 3.00 7 Large
    42 30 8 14 A42P30 A42P30G 39.00 x 27.00 3.00 8 Small
    42 36 8 14 A42P36 A42P36G 39.00 x 33.00 3.00 8 Large
    48 36 8 14 A48P36 A48P36G 45.00 x 33.00 3.00 8 Large
    60 36 8 14 A60P36 A60P36G 57.00 x 33.00 3.00 9 Large
    20 16 10 14 A20P16 A20P16G 17.00 x 13.00 3.00 4 Small
    24 20 10 14 A24P20 A24P20G 21.00 x 17.00 3.00 5 Small
    30 24 10 14 A30P24 A30P24G 27.00 x 21.00 3.00 5 Large
    36 30 10 14 A36P30 A36P30G 33.00 x 27.00 3.00 7 Large
    48 30 10 14 A48P30 A48P30G 45.00 x 27.00 3.00 8 Small
    48 36 10 14 A48P36 A48P36G 45.00 x 33.00 3.00 8 Large
    60 36 10 14 A60P36 A60P36G 57.00 x 33.00 3.00 9 Large
    30 24 12 14 A30P24 A30P24G 27.00 x 21.00 3.00 5 Large
    36 30 12 14 A36P30 A36P30G 33.00 x 27.00 3.00 7 Large
    48 36 12 14 A48P36 A48P36G 45.00 x 33.00 3.00 8 Large
    36 30 16 14 A36P30 A36P30G 33.00 x 27.00 3.00 7 Large
    48 36 16 14 A48P36 A48P36G 45.00 x 33.00 3.00 8 Large
    60 36 16 14 A60P36 A60P36G 57.00 x 33.00 3.00 9 Large