Image for Continuous Hinge with Clamps, EMC, Type 4X from nVent
+ / - Hover over image to Zoom

Continuous Hinge with Clamps, EMC, Type 4X

Bulletin Number:

  • A4SEM
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.

    Applications:

    Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.

    Specifications:

  • 14 gauge Type 304 stainless steel bodies and doors
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket adjacent to woven monel EMC mesh gasket
  • Rolled lip around three sides of door
  • Stainless steel door clamp assemblies
  • Hasp and staple for padlocking
  • Removable door with continuous hinge
  • Data pocket is high impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Bonding provision on door; grounding stud on body
  • Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Accessories:

  • Fast-Operating Clamp Assembly
  • HOFFMAN Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Mounting Angle Kit - L Style
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Notes:

    Purchase panels separately. Optional conductive, mild steel, stainless steel, aluminum and composite panels are available for most sizes. See Accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. Data Pocket Conductive Steel Panel Clamps Qty.
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. Data Pocket Conductive Steel Panel Clamps Qty.
    16 12 6 1.25 13.00 x 9.00 Small A16P12G 4
    20 16 6 3 17.00 x 13.00 Small A20P16G 4
    24 20 6 3 21.00 x 17.00 Small A24P20G 5
    24 24 8 3 21.00 x 21.00 Small A24P24G 5
    30 24 8 3 27.00 x 21.00 Large A30P24G 5
    36 30 8 3 33.00 x 27.00 Large A36P30G 7
    48 36 8 3 45.00 x 33.00 Large A48P36G 8
    60 36 12 3 57.00 x 33.00 Large A60P36G 9