Close
- Home>
- Products>
- All Enclosures>
- Continuous Hinge with 3-Point Latch, Type 4X

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780582",
"Attributes" : { }
}]
Bulletin Number:

Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Stainless Steel Type | Data Pocket | Stainless Steel Panel |
---|
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Stainless Steel Type | Data Pocket | Stainless Steel Panel |
---|---|---|---|---|---|---|---|---|---|---|
A24H2006SSLP3PT | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 304 | Small | A24P20SS6 |
A24H2006SS6LP3PT | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 316L | Small | A24P20SS6 |
A24H2008SSLP3PT | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 304 | Small | A24P20SS6 |
A24H2008SS6LP3PT | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 316L | Small | A24P20SS6 |
A24H2408SSLP3PT | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 304 | Small | A24P24SS6 |
A24H2408SS6LP3PT | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 316L | Small | A24P24SS6 |
A30H2408SSLP3PT | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 304 | Large | A30P24SS6 |
A30H2408SS6LP3PT | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 316L | Large | A30P24SS6 |
A30H3008SSLP3PT | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30G | A30P30 | 304 | Large | A30P30SS6 |
A30H3008SS6LP3PT | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30G | A30P30 | 316L | Large | A30P30SS6 |
A36H2408SSLP3PT | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24G | A36P24 | 304 | Large | A36P24SS6 |
A36H2408SS6LP3PT | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24G | A36P24 | 316L | Large | A36P24SS6 |
A36H3008SSLP3PT | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 304 | Large | A36P30SS6 |
A36H3008SS6LP3PT | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 316L | Large | A36P30SS6 |
A48H3608SSLP3PT | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3608SS6LP3PT | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A24H2010SSLP3PT | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 304 | Small | A24P20SS6 |
A24H2010SS6LP3PT | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 316L | Small | A24P20SS6 |
A36H3010SSLP3PT | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 304 | Large | A36P30SS6 |
A36H3010SS6LP3PT | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 316L | Large | A36P30SS6 |
A42H3010SSLP3PT | 42 | 30 | 10 | 3.00 | 39.00 x 27.00 | A42P30G | A42P30 | 304 | Large | A42P30SS6 |
A48H3610SSLP3PT | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3610SS6LP3PT | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A24H2412SSLP3PT | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 304 | Small | A24P24SS6 |
A24H2412SS6LP3PT | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 316L | Small | A24P24SS6 |
A30H2412SSLP3PT | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 304 | Large | A30P24SS6 |
A30H2412SS6LP3PT | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 316L | Large | A30P24SS6 |
A36H3012SSLP3PT | 36 | 30 | 12 | 3.00 | 33.00 X 27.00 | A36P30G | A36P30 | 304 | Large | A36P30SS6 |
A36H3012SS6LP3PT | 36 | 30 | 12 | 3.00 | 33.00 X 27.00 | A36P30G | A36P30 | 316L | Large | A36P30SS6 |
A36H3612SSLP3PT | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36G | A36P36 | 304 | Large | A36P36SS6 |
A36H3612SS6LP3PT | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36G | A36P36 | 316L | Large | A36P36SS6 |
A42H3612SSLP3PT | 42 | 36 | 12 | 3.00 | 39.00 x 33.00 | A42P36G | A42P36 | 304 | Large | A42P36SS6 |
A48H3612SSLP3PT | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3612SS6LP3PT | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A60H3612SSLP3PT | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 304 | Large | A60P36SS6 |
A60H3612SS6LP3PT | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 316L | Large | A60P36SS6 |
A48H3616SSLP3PT | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3616SS6LP3PT | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A60H3616SSLP3PT | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 304 | Large | A60P36SS6 |
A60H3616SS6LP3PT | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 316L | Large | A60P36SS6 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
<p>These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.</p>
Applications:
These enclosures feature Hoffman's exclusive PowerGlide Handle with 3-point latching, ideal for indoor or outdoor applications that require corrosion protection, convenient access, and padlocking security.Specifications:
Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.Notes:
Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Stainless Steel Type | Data Pocket | Stainless Steel Panel |
---|
Catalog Number | A in. | B in. | C in. | F in. | Panel Size D x E in. | Conductive Panel | Steel Panel | Stainless Steel Type | Data Pocket | Stainless Steel Panel |
---|---|---|---|---|---|---|---|---|---|---|
A24H2006SSLP3PT | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 304 | Small | A24P20SS6 |
A24H2006SS6LP3PT | 24 | 20 | 6 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 316L | Small | A24P20SS6 |
A24H2008SSLP3PT | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 304 | Small | A24P20SS6 |
A24H2008SS6LP3PT | 24 | 20 | 8 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 316L | Small | A24P20SS6 |
A24H2408SSLP3PT | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 304 | Small | A24P24SS6 |
A24H2408SS6LP3PT | 24 | 24 | 8 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 316L | Small | A24P24SS6 |
A30H2408SSLP3PT | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 304 | Large | A30P24SS6 |
A30H2408SS6LP3PT | 30 | 24 | 8 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 316L | Large | A30P24SS6 |
A30H3008SSLP3PT | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30G | A30P30 | 304 | Large | A30P30SS6 |
A30H3008SS6LP3PT | 30 | 30 | 8 | 3.00 | 27.00 x 27.00 | A30P30G | A30P30 | 316L | Large | A30P30SS6 |
A36H2408SSLP3PT | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24G | A36P24 | 304 | Large | A36P24SS6 |
A36H2408SS6LP3PT | 36 | 24 | 8 | 3.00 | 33.00 x 21.00 | A36P24G | A36P24 | 316L | Large | A36P24SS6 |
A36H3008SSLP3PT | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 304 | Large | A36P30SS6 |
A36H3008SS6LP3PT | 36 | 30 | 8 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 316L | Large | A36P30SS6 |
A48H3608SSLP3PT | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3608SS6LP3PT | 48 | 36 | 8 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A24H2010SSLP3PT | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 304 | Small | A24P20SS6 |
A24H2010SS6LP3PT | 24 | 20 | 10 | 3.00 | 21.00 x 17.00 | A24P20G | A24P20 | 316L | Small | A24P20SS6 |
A36H3010SSLP3PT | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 304 | Large | A36P30SS6 |
A36H3010SS6LP3PT | 36 | 30 | 10 | 3.00 | 33.00 x 27.00 | A36P30G | A36P30 | 316L | Large | A36P30SS6 |
A42H3010SSLP3PT | 42 | 30 | 10 | 3.00 | 39.00 x 27.00 | A42P30G | A42P30 | 304 | Large | A42P30SS6 |
A48H3610SSLP3PT | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3610SS6LP3PT | 48 | 36 | 10 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A24H2412SSLP3PT | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 304 | Small | A24P24SS6 |
A24H2412SS6LP3PT | 24 | 24 | 12 | 3.00 | 21.00 x 21.00 | A24P24G | A24P24 | 316L | Small | A24P24SS6 |
A30H2412SSLP3PT | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 304 | Large | A30P24SS6 |
A30H2412SS6LP3PT | 30 | 24 | 12 | 3.00 | 27.00 x 21.00 | A30P24G | A30P24 | 316L | Large | A30P24SS6 |
A36H3012SSLP3PT | 36 | 30 | 12 | 3.00 | 33.00 X 27.00 | A36P30G | A36P30 | 304 | Large | A36P30SS6 |
A36H3012SS6LP3PT | 36 | 30 | 12 | 3.00 | 33.00 X 27.00 | A36P30G | A36P30 | 316L | Large | A36P30SS6 |
A36H3612SSLP3PT | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36G | A36P36 | 304 | Large | A36P36SS6 |
A36H3612SS6LP3PT | 36 | 36 | 12 | 3.00 | 33.00 x 33.00 | A36P36G | A36P36 | 316L | Large | A36P36SS6 |
A42H3612SSLP3PT | 42 | 36 | 12 | 3.00 | 39.00 x 33.00 | A42P36G | A42P36 | 304 | Large | A42P36SS6 |
A48H3612SSLP3PT | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3612SS6LP3PT | 48 | 36 | 12 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A60H3612SSLP3PT | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 304 | Large | A60P36SS6 |
A60H3612SS6LP3PT | 60 | 36 | 12 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 316L | Large | A60P36SS6 |
A48H3616SSLP3PT | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 304 | Large | A48P36SS6 |
A48H3616SS6LP3PT | 48 | 36 | 16 | 3.00 | 45.00 x 33.00 | A48P36G | A48P36 | 316L | Large | A48P36SS6 |
A60H3616SSLP3PT | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 304 | Large | A60P36SS6 |
A60H3616SS6LP3PT | 60 | 36 | 16 | 3.00 | 57.00 x 33.00 | A60P36G | A60P36 | 316L | Large | A60P36SS6 |
Connect With Us