Image for Continuous Hinge with 3-Point Latch, Type 4 from nVent
+ / - Hover over image to Zoom

Continuous Hinge with 3-Point Latch, Type 4

Bulletin Number:

  • A4W3
  • Industry Standards:

    UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 3, 4, 12, and 13 CSA, File No. 42186: Type 4 and 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These time-tested, single-door enclosures feature Hoffman’s exclusive padlocking PowerGlide Handle with 3-point latching for quick and convenient access. Ideal for indoor and outdoor applications, these rigid-bodied enclosures provide superior ease-of-access without sacrificing a secure seal.

    Application:

    These time-tested, single-door enclosures feature Hoffman’s exclusive padlocking PowerGlide Handle with 3-point latching for quick and convenient access. Ideal for indoor and outdoor applications, these rigid-bodied enclosures provide superior ease-of-access without sacrificing a secure seal.

    Specifications:

  • Internal 3-point latch and padlocking PowerGlide Handle for quick, secure access
  • Seamless foam-in-place gasket ensures a continuous seal
  • 90-degree body flange opening channels away liquids
  • External, welded-on mounting feet for easy installation
  • Continuous hinge provides strength and ruggedness
  • Removable heavy gauge stainless steel continuous hinge pin
  • Seems continuously welded and ground smooth
  • 14 or 16 gauge steel
  • Accessories:

  • LED Light Kits
  • Thermoelectric Cooler
  • Touch-Up Paint
  • Hole Seals
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Data Pocket Body Gauge Panel Conductive Panel Panel Size D x E in.
    Catalog Number A in. B in. C in. Data Pocket Body Gauge Panel Conductive Panel Panel Size D x E in.
    16 16 6 Small 16 A16P16 A16P16G 13.00 x 13.00
    20 16 6 Small 16 A20P16 A20P16G 17.00 x 13.00
    24 24 6 Small 16 A24P24 A24P24G 21.00 x 21.00
    20 16 8 Small 16 A20P16 A20P16G 17.00 x 13.00
    20 20 8 Small 16 A20P20 A20P20G 17.00 x 17.00
    24 20 8 Small 16 A24P20 A24P20G 21.00 x 17.00
    24 24 8 Small 16 A24P24 A24P24G 21.00 x 21.00
    30 24 8 Small 14 A30P24 A30P24G 27.00 x 21.00
    30 30 8 Small 14 A30P30 A30P30G 27.00 x 27.00
    36 30 8 Large 14 A36P30 A36P30G 33.00 x 27.00
    36 30 10 Large 14 A36P30 A36P30G 33.00 x 27.00
    36 30 12 Large 14 A36P30 A36P30G 33.00 x 27.00
    48 36 12 Large 14 A48P36 A48P36G 45.00 x 33.00
    60 36 12 Large 14 A60P36 A60P36G 57.00 x 33.00
    72 36 12 Large 14 A72P36 A72P36G 69.00 x 33.00
    48 36 16 Large 14 A48P36 A48P36G 45.00 x 33.00
    60 36 16 Large 14 A60P36 A60P36G 57.00 x 33.00
    72 36 16 Large 14 A72P36 A72P36G 69.00 x 33.00
    60 36 18 Large 14 A60P36 A60P36G 57.00 x 33.00
    60 36 24 Large 14 A60P36 A60P36G 57.00 x 33.00
    72 36 18 Large 14 A72P36 A72P36G 69.00 x 33.00
    72 36 24 Large 14 A72P36 A72P36G 69.00 x 33.00