Image for Continuous Hinge Two-Door with 3-Point Latch, Type 4X from nVent
+ / - Hover over image to Zoom

Continuous Hinge Two-Door with 3-Point Latch, Type 4X

Bulletin Number:

  • A4SW
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File Number E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These two-door wall-mount enclosures provide industry-leading protection for components in corrosive or wet environments. Enclosures have a removable centerpost for easy panel installation, 3-point latching with Hoffman’s exclusive PowerGlide Handles, and a seamless foam-in-place gasket for sealing protection from contaminants.

    Applications:

    These two-door wall-mount enclosures provide industry-leading protection for components in corrosive or wet environments. Enclosures have a removable centerpost for easy panel installation, 3-point latching with Hoffman’s exclusive PowerGlide Handles, and a seamless foam-in-place gasket for sealing protection from contaminants.

    Specifications:

  • Manufactured from 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Removable centerpost for easy panel installation
  • Flange trough collar around all sides of enclosure door openings
  • External mounting brackets
  • Heavy-duty 3-point latching mechanism operated by Type 316 stainless steel PowerGlide padlocking handles
  • Easily removable doors by pulling heavy gauge continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Seamless foam-in-place gasket
  • Collar studs provided for mounting optional panels
  • Bonding provisions on doors; grounding studs on body
  • Accessories:

  • Floor Stand Kit, Stainless Steel
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel panels are available for most sizes.
  • Enclosure backs for A42H4212WFSSLP3PT, A42H4812WFSSLP3PT and A42H6012WFSSALP3PT have internal stiffeners.
  • A48H4812WFSSLP3PT is 14 gauge with a 12 gauge back.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Gauge Mild Steel Panel
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Gauge Mild Steel Panel
    24 42 8 39.00 x 21.00 A42P24G 1.5 12 A42P24
    24 48 8 45.00 x 21.00 A48P24G 1.5 12 A48P24
    30 42 10 39.00 x 27.00 A42P30G 1.5 12 A42P30
    30 48 10 45.00 x 27.00 A48P30G 1.5 12 A48P30
    30 60 10 57.00 x 27.00 A60P30G 1.5 12 A60P30
    36 42 12 39.00 x 33.00 A42P36G 1.5 12 A42P36
    36 48 12 45.00 x 33.00 A48P36G 1.5 12 A48P36
    36 60 12 57.00 x 33.00 A60P36G 1.5 12 A60P36
    42 42 12 39.00 x 39.00 A42P42G 1.5 12 A42P42
    42 48 12 45.00 x 39.00 A48P42G 1.5 12 A48P42
    42 60 12 56.00 x 38.00 A60BFP42G 2 10 A60BFP42
    48 48 12 44.00 x 44.00 A48P48G 2 10 A48P48