Image for Continuous Hinge Two-Door with 3-Point Latch, Type 12 from nVent
+ / - Hover over image to Zoom

Continuous Hinge Two-Door with 3-Point Latch, Type 12

Bulletin Number:

  • A12SW
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Ideal for indoor or outdoor EMC applications to contain larger controls in corrosive environments. Features a stainless steel, woven-mesh encased gasket to keep out contaminants and provide EMI/RFI shielding to internal components.</p>

    Applications:

    For indoor applications requiring stainless steel, enclosure features overlapping doors and a centerpost-free interior for easy panel and component installation. The enclosure is secured by a single key-locking handle and three-point latching.

    Specifications:

  • 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Rolled lip around all sides of enclosure body opening
  • Gasketed overlapping doors eliminate need for centerpost
  • External mounting brackets
  • Plated steel 3-point latching mechanism and keylocking handle
  • Easily removable doors by pulling heavy-gauge continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Bonding provision on doors; grounding studs on body
  • Accessories:

  • Floor Stand Kit, Stainless Steel
  • HOFFMAN Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local HOFFMAN sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel panels are available for most sizes.
  • Enclosure backs for A42H4212WFSSLP3PT, A42H4812WFSSLP3PT and A42H6012WFSSALP3PT have internal stiffeners.
  • A48H4812WFSSLP3PT is 14 gauge with a 12 gauge back.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Panel Gauge
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Y in. Panel Panel Gauge
    24 42 8 39.00 x 21.00 A42P24G 1.5 A42P24 12
    24 48 8 45.00 x 21.00 A48P24G 1.5 A48P24 12
    30 42 10 39.00 x 27.00 A42P30G 1.5 A42P30 12
    30 48 10 45.00 x 27.00 A48P30G 1.5 A48P30 12
    30 60 10 57.00 x 27.00 A60P30G 1.5 A60P30 12
    36 42 12 39.00 x 33.00 A42P36G 1.5 A42P36 12
    36 48 12 45.00 x 33.00 A48P36G 1.5 A48P36 12
    36 60 12 57.00 x 33.00 A60P36G 1.5 A60P36 12
    42 42 12 39.00 x 39.00 A42P42G 1.5 A42P42 12
    42 48 12 45.00 x 39.00 A48P42G 1.5 A48P42 12
    42 60 12 56.00 x 38.00 A60BFP42G 2 A60BFP42 10
    48 48 12 44.00 x 44.00 A48P48G 2 A48P48 10