Image for Stainless Steel Consolets, Type 12 from nVent
+ / - Hover over image to Zoom

Stainless Steel Consolets, Type 12

Bulletin Number:

  • C5S
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12, 13; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

    Description:

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces. Have a custom project? Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Specifications:

  • Bonding provision on door
  • Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Cover attached with continuous hinge
  • Oil-resistant gasket
  • Captivated cover screws thread into sealed wells
  • Accessories:

    Industrial Corrosion Inhibitors, Steel and Stainless Steel Window Kits
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. L in. E in. H in. N in. J in.
    Catalog Number A in. B in. C in. K in. L in. E in. H in. N in. J in.
    8 8 7.09 7.50 6.62 5.62 8.28 7.44 -
    8 12 7.09 11.50 6.62 5.62 8.28 7.44 12.28
    8 16 7.09 15.50 6.62 5.62 8.28 7.44 16.28
    8 20 7.09 19.50 6.62 5.62 8.28 7.44 20.28
    12 12 9.09 11.50 10.62 7.62 12.28 10.91 -
    12 16 9.09 15.50 10.62 7.62 12.28 10.91 16.28
    12 20 9.09 19.50 10.62 7.62 12.28 10.91 20.28
    12 24 9.09 23.50 10.62 7.62 12.28 10.91 24.28
    16 16 11.09 15.50 14.62 9.62 16.28 14.38 -
    16 20 11.09 19.50 14.62 9.62 16.28 14.38 20.28
    16 24 11.09 23.50 14.62 9.62 16.28 14.38 24.28
    16 30 11.09 29.50 14.62 9.62 16.28 14.38 30.28
    16 36 11.09 35.50 14.62 9.62 16.28 14.38 36.28
    20 20 13.09 18.62 - 11.62 20.28 17.84 -
    20 24 13.09 22.62 18.62 11.62 20.28 17.84 24.28
    20 30 13.09 28.62 18.62 11.62 20.28 17.84 30.28