Image for Clamp Cover, Type 4 from nVent
+ / - Hover over image to Zoom

Clamp Cover, Type 4

Bulletin Number:

  • A51NF
  • Industry Standards:

    UL 50, 50E Listed; Type 4, 12, 13; File No. E27525 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E27525 UL 508A Listed; Type 4, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42184: Type 4, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Clamps on all four sides securely close this enclosure to protect components in indoor or outdoor applications, yet are easy to remove for access and modifications.

    Application:

    Clamps on all four sides securely close this enclosure to protect components in indoor or outdoor applications, yet are easy to remove for access and modifications.

    Specifications:

  • 16 or 14 gauge steeL
  • Seams continuously welded and ground smooth
  • Stainless steel screw-down clamps on four sides of cover
  • Bonding provision on cover
  • Oil-resistant gasket
  • Weldnuts for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • External welded-on mounting brackets for easy installation
  • Accessories:

  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. M in. N in. T in. V in. Y in.
    Catalog Number A in. B in. C in. Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Overall L x W in. F in. J in. K in. M in. N in. T in. V in. Y in.
    4 4 3 16 No Panel No Panel --- 4.75 x 2.00 5.50 x 5.38 --- 2.62 0.54 1.38 1.38 3.00 --- ---
    6 4 3 16 A6P4 A6P4G 4.88 x 2.88 6.75 x 2.00 7.50 x 5.38 2.53 2.62 0.54 1.38 2.38 3.00 0.31 0.56
    8 6 3.5 14 A8P6 A8P6G 6.75 x 4.88 8.75 x 4.00 9.50 x 7.38 3.03 3.12 0.56 2.38 3.38 5.00 0.25 0.62
    6 6 4 16 A6P6 A6P6G 4.88 x 4.88 6.75 x 4.00 7.50 x 7.38 3.53 3.62 0.54 2.38 2.38 5.00 0.31 0.56
    10 8 4 14 A10P8 A10P8G 8.75 x 6.88 10.75 x 6.00 11.50 x 9.38 3.53 3.62 0.56 3.38 1.50 7.00 0.25 0.62
    12 10 5 14 A12P10 A12P10G 10.75 x 8.88 12.75 x 8.00 13.50 x 11.38 4.53 4.62 0.56 2.00 3.00 9.00 0.25 0.62
    14 12 6 14 A14P12 A14P12G 12.75 x 10.88 14.75 x 10.00 15.50 x 13.38 5.53 5.62 0.56 2.00 3.00 11.00 0.25 0.62
    16 14 6 14 A16P14 A16P14G 14.75 x 12.88 16.75 x 12.00 17.50 x 15.38 5.53 5.62 0.56 3.50 1.50 13.00 0.25 0.62