Image for Concept with Additional Quarter-Turn Latches, Type 4X from nVent
+ / - Hover over image to Zoom

Concept with Additional Quarter-Turn Latches, Type 4X

Bulletin Number:

  • CWS
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File Number E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.

    Applications:

    For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.

    Specifications:

  • Manufactured from 14 gauge Type 304 or Type 316L stainless steel
  • Seams continuously welded and ground smooth
  • Minimum-width body flange provides maximum body opening
  • Corner formed doors
  • External formed 90-degree body flange
  • Stainless steel quarter-turn latches with flush slotted insert provided on three sides of enclosure door
  • Integral door alignment device to properly align door and gasket to body offset
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Doors are interchangeable and easily removed by pulling clip-style hinge pins
  • Provision on door for thermoplastic data pocket
  • Provision on door for optional doorstop kit
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel mounting nuts, panel grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Type 316 Stainless Steel Door Stop Kit
  • Concept Panels
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Handles
  • Lock Inserts
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • Optional NEMA style steel and stainless steel panels require conversion kit catalog number CCPM4.
  • Catalog numbers ending in 6R are Type 316L stainless steel.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Door Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Style J in. Body Gauge Body Gauge
    Catalog Number A in. B in. C in. Door Gauge Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Style J in. Body Gauge Body Gauge
    30 36 8 14 CP3630 CP3630G 34.20 x 28.20 28.50 x 34.50 4 Quarter-turn 10.00 - -
    30 36 8 14 CP3630 CP3630G 34.20 x 28.20 28.50 x 34.50 4 Quarter-turn 10.00 - -
    36 36 8 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 4 Quarter-turn 10.00 - -
    36 36 8 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 4 Quarter-turn 10.00 - -
    36 36 10 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 4 Quarter-turn 10 14 -
    36 36 10 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 4 Quarter-turn 10 - 14
    42 36 10 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 4 Quarter-turn 13 14 -
    42 36 10 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 4 Quarter-turn 13 14 -
    48 36 10 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 4 Quarter-turn 14 14 -
    48 36 10 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 4 Quarter-turn 14 14 -
    60 36 10 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 4 Quarter-turn 17 14 -
    72 30 16 14 CP7230 CP7230G 70.20 x 28.20 70.50 x 28.50 4 Quarter-turn 23.00 - -
    60 36 10 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 4 Quarter-turn 17 14 -
    72 30 16 14 CP7230 CP7230G 70.20 x 28.20 70.50 x 28.50 4 Quarter-turn 23.00 - -
    36 36 12 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 4 Quarter-turn 10 14 -
    36 36 12 14 CP3636 CP3636G 34.20 x 34.20 34.50 x 34.50 4 Quarter-turn 10 14 -
    42 36 12 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 4 Quarter-turn 13 14 -
    42 36 12 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.50 4 Quarter-turn 13 14 -
    48 36 12 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 4 Quarter-turn 14 14 -
    48 36 12 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 4 Quarter-turn 14 14 -
    60 36 12 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 4 Quarter-turn 17 14 -
    60 36 12 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 4 Quarter-turn 17 14 -
    72 36 12 14 CP7236 70.20 x 34.20 70.50 x 34.50 4 Quarter-turn 23 14 -
    42 36 16 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.40 4 Quarter-turn 13.00 - -
    42 36 16 14 CP4236 CP4236G 40.20 x 34.20 40.50 x 34.40 4 Quarter-turn 13.00 - -
    48 36 16 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 4 Quarter-turn 14.00 - -
    48 36 16 14 CP4836 CP4836G 46.20 x 34.20 46.50 x 34.50 4 Quarter-turn 14.00 - -
    60 36 16 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 4 Quarter-turn 17.00 - -
    60 36 16 14 CP6036 CP6036G 58.20 x 34.20 88.50 x 34.50 4 Quarter-turn 17.00 - -
    72 36 16 14 CP7236 70.20 x 34.20 70.50 x 34.50 4 Quarter-turn 23 14 -
    60 36 24 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 4 Quarter-turn 17.00 - -
    60 36 24 14 CP6036 CP6036G 58.20 x 34.20 58.50 x 34.50 4 Quarter-turn 17.00 - -