Image for Compact, Type 4X from nVent
+ / - Hover over image to Zoom

Compact, Type 4X

Bulletin Number:

  • CA1
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    For use in indoor or outdoor applications, these stylized enclosures protect components and controls in corrosive environments.

    Specifications:

  • Cast aluminum; no welded seams or sharp corners
  • Stainless steel captivated cover screws placed outside sealed area
  • Two to four grounding screws located on enclosure back wall
  • Oil-resistant, seamless foam-in-place gasket
  • Tongue-and-groove sealing construction
  • Threaded internal bosses provided for mounting optional panels, rails and other components
  • Mounting holes provided in corners outside of gasketed area
  • Accessories:

  • DIN Type Rails
  • Hinge Kit
  • Mounting Bracket Kits
  • DIN Type Rails
  • Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately.
  • CCA886, CCA1286 and CCA1886 enclosures have only two mounting holes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number R in. Q in. A in. B in. C in. External Dimensions L x W in. Conductive Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. M in. N in.
    Catalog Number R in. Q in. A in. B in. C in. External Dimensions L x W in. Conductive Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. M in. N in.
    .24 .24 2.95 3.15 2.24 2.95 x 3.15 CCAP88 64 x 69 2.05 x 2.48 1.61 1.61 .51 1.18 1.89
    .24 .24 4.92 3.15 2.24 4.92 x 3.15 CCAP128 4.49 x 2.72 2.05 x 4.45 1.77 1.65 0.59 1.18 1.89
    .24 .24 6.89 3.15 2.24 6.89 x 3.15 CCAP188 6.46 x 2.72 2.05 x 6.42 1.61 1.61 .51 1.18 1.89
    .31 .31 4.80 4.80 3.15 4.80 x 4.80 CCAP1212 109 x 108 3.23 x 4.17 2.48 2.36 0.79 2.05 -
    .31 .31 8.66 4.72 3.15 8.66 x 4.80 CCAP2212 8.04 x 4.26 3.23 x 8.03 2.48 2.36 0.79 2.05 -
    .39 .39 6.30 6.30 3.54 6.30 x 6.30 CCAP1616 5.75 x 5.75 4.33 x 5.51 2.87 2.76 0.79 2.99 -
    .39 .39 10.24 6.30 3.54 10.23 x 6.30 CCAP2616 9.69 x 5.75 4.33 x 9.45 2.87 2.76 0.79 2.99 -
    .39 .39 14.17 6.30 3.54 14.17 x 6.30 CCAP3616 13.63 x 5.75 4.33 x 13.39 2.87 2.76 0.79 2.99 -
    .39 .39 7.87 9.06 4.33 7.87 x 9.06 CCAP2023 7.29 x 8.47 7.09 x 7.09 3.66 3.54 0.79 3.15 5.67
    .39 .39 12.99 9.06 4.33 12.99 x 9.06 CCAP3323 12.41 x 8.47 7.09 x 12.21 3.66 3.54 0.79 3.15 5.67
    .39 .39 12.99 9.06 7.09 12.99 x 9.06 CCAP3323 12.41 x 8.47 7.09 x 12.21 6.38 6.3 0.79 3.94 5.67