Image for 19-in. Side-Mount Cabinet from nVent
+ / - Hover over image to Zoom

19-in. Side-Mount Cabinet

Bulletin Number:

  • DOFRY
  • Industry Standards:

    UL 2416 Listed; File No. E230874 cUL Listed per CSA C22.2 No. 182.4; File No. E230874 EIA 310-D
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Equipment mounts sideways against the wall; ideal for applications where a low profile is required. Easily removable front cover protects equipment. Integral VELCRO® cable tiedown slots facilitate cable routing. Made of 16 gauge steel, finished with RAL 9005 low gloss black polyester powder paint. Shipped fully assembled. VELCRO is a trademark of Velcro Industries B.V.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units Load Rating lb. C in.
    Catalog Number Rack Units Load Rating lb. C in.
    2 50 3.50
    4 50 7.00