Image for VersaRack Vertical Cable Manager from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

VersaRack Vertical Cable Manager

Bulletin Number:

  • DOFRW
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    VersaRack offers a complimentary vertical cable manager that easily attaches to the right or left side of Swing-Out Rack. Each accessory includes one fully-assembled manager with retaining hardware and installation instructions. One or two can be attached to fit the application. The manager is made of formed steel with composite support fingers. The vertical cable managers provides for easy and convenient cable management for high-density applications.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Use With
    Catalog Number A in. B in. C in. Use With
    19.69 4.13 8.19 E19SWM12U12 or E19SWM12U24
    28.66 4.13 8.19 E19SWM20U12 or E19SWM20U24
    40.51 4.13 8.19 E19SWM25U12 or E19SWM25U24