Image for Hinge-Cover WiFi, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hinge-Cover WiFi, Type 4X

Bulletin Number:

  • DWS12
  • Material:

  • Fiberglass
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997 Enclosure flammability rating per UL 508 NEMA/EEMAC Type 4, 4X, 12, and 13 Window flammability rating per UL 508 CSA File No. LR42186:Type 4, 4X, 12, and 13 IEC 60529, IP66 Cabinets with solid doors are plenum rated.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    The fiberglass WiFi Cabinet is a secure, hinged enclosure that does not impede WiFi or WLAN signals. It is ideal for housing wireless equipment in locations such as tunnels, floor vaults, marinas, outside walls or rooftops.

    Features:

  • Fiberglass is easily punched, drilled, filed or sawed
  • Seamless foam-in-place gasket assures watertight and dusttight seal
  • Molded-in-place threaded brass inserts and plated steel screws are provided for mounting optional panels and terminal block kits
  • Removable hinged cover attached to body with Type 316 stainless steel hinge pin
  • Screw cover enclosures are secured with two captivated Type 316 stainless steel slotted cross-point cover screws
  • Available quick-release latches are corrosion-resistant polyester located in corners to provide unobstructed access to enclosure
  • Available quick-release latches are corrosion-resistant polyester located in corners to provide unobstructed access to enclosure
  • Specifications:

  • Enclosure and door made of molded fiberglass polyester that resists chemicals and temperature change
  • Scratch-resistant GE Lexan Margard® windows are permanently bonded in place
  • Polyester mounting brackets and stainless steel attachment screws are provided with each enclosure
  • Hinge pin and bail are corrosion-resistant Type 316 stainless steel
  • Includes a 3/4-in. plywood panel for mounting equipment
  • Finish:

    Fiberglass material is light gray inside and out
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Panel D X E in. Mounting G x H in. Overall Size L x W in. J in. K in. O in. P in. Q in. R in. T in. U in.
    Catalog Number A in. B in. C in. Panel Panel D X E in. Mounting G x H in. Overall Size L x W in. J in. K in. O in. P in. Q in. R in. T in. U in.
    6 6 4 A6P6WD 4.88 x 4.88 6.94 x 4.00 6.50 x 6.50 3.25 1.00 4.25 4.25 5.64 5.12 .12 5.64
    6 6 4 A6P6WD 4.88 x 4.88 6.94 x 4.00 6.50 x 6.50 3.25 1.00 4.25 4.25 5.64 5.12 .12 5.64
    16 14 8 A16P14WD 14.75 x 12.88 16.94 x 12.00 16.55 x 14.55 6.23 2.08 12.25 14.25 15.56 15.12 .15 13.56
    16 14 8 A16P14WD 14.75 x 12.88 16.94 x 12.00 16.55 x 14.55 6.23 2.08 12.25 14.25 15.56 15.12 .15 13.56
    18 16 10 A18P16WD 16.75 x 14.88 18.94 x 14.00 18.58 x 16.58 7.66 2.66 14.25 16.25 17.53 17.12 .16 15.53
    18 16 10 A18P16WD 16.75 x 14.88 18.94 x 14.00 18.58 x 16.58 7.66 2.66 14.25 16.25 17.53 17.12 .16 15.53