Image for CableRack from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

CableRack

Bulletin Number:

  • DOFRW
  • Material:

  • Steel
  • Industry Standards:

    UL 2416 Listed; File Number E230874 Rated to 60 lbs. with a 4X safety factor
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    CableRack is used for ladder or basket tray mounting and securing 19-inch rack equipment for Data centers, Telecommunication rooms and other locations. The fixed, open frame rack allows suspending 19-inch rack equipment from Ladder Rack or Basket Tray. The rack has universal tapped holes per industry standards to accommodate typical applications. These open frame racks are ideal for high-density cabling applications which require above-the-cabinet mounting of equipment, and provide maximum access to cables and equipment. CableRack is ideal for Data Center applications, expanding equipment to above-the-cabinet while providing increased equipment and cable densities.

    Specifications:

  • Tapped holes (12-24UNC) per EIA Universal pattern standard (1/4-5/8-5/8-1/4)
  • Wall section made of heavy gauge cold rolled steel welded construction
  • Side supporting fingers made of composite material with black finish
  • Finish:

  • Pretreated steel coated with RAL 9005 black textured, low-gloss polyester powder paint
  • Hardware is clear or plated black
  • Features:

  • Designed to accommodate all standard 19-inch rack equipment
  • Easy, single-tool assembly reduces installation time and cost
  • Preassembled for fast, time-saving installation
  • Securely mounts to either Cable Runway (Ladder Rack) or Basket Tray
  • UL double lug ground holes provide easy adherence to local bonding and grounding codes
  • Cable tie down points, sized for up to 1-inch Velcro® straps, provided in horizontal and vertical positions in multiple locations
  • Parallel or perpendicular mounting to cable pathway
  • Multi-point mounting provisions address various application needs
  • Open design provides for maximum access to cables and equipment
  • Smart packaging with hand-carrying holes allow for easy transportation
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units Cable Bend Radius Accessory
    Catalog Number A in. B in. C in. Rack Units Cable Bend Radius Accessory
    12.441 20.157 11.496 6 ECMBA4