Image for 19-in. Hinged Wall-Mount Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

19-in. Hinged Wall-Mount Panel

Bulletin Number:

  • DOFRW
  • Material:

  • Steel
  • Industry Standards:

    UL 2416 Listed; File No. E230874 cUL Listed per CSA C22.2 No. 182.4; File No. E230874 EIA 310-D
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The 19-in. Hinged Panel provides a solution for smaller network equipment, punch-downs and patch panels in areas where floor space is at a premium. Easy access facilitates component  installation and future expansion without disturbing existing equipment or cabling. Can be mounted with hinges on left or right side.

    Finish:

    Finish is RAL 9005 black low-gloss polyester powder paint

    Application:

    The 19-in. Hinged Panel provides a solution for smaller network equipment, punch-downs and patch panels in areas where floor space is at a premium. Easy access facilitates component installation and future expansion without disturbing existing equipment or cabling. Can be mounted with hinges on left or right side.

    Specifications:

  • Made of 12 gauge steel
  • EIA universal 5/8, 5/8, 1/2 in. spaced 12-24 tapped holes. EIA spacing provides 1.75 in. per rack unit.
  • Features:

  • Open design offers unrestricted airflow
  • Large cable exit holes on back surface
  • Keyhole mounting slots on 16-in. centers accommodate up to 3/8- in. dia. mounting fasteners (not supplied)
  • Heavy duty hinges are welded to frame
  • Hinge provided for every two rack unit spacing
  • One rack unit model has half-size hinge
  • Provides access to rear of equipment
  • 12-24 rack mounting screws (package of 20) included with assembly
  • Wall mounting hardware not included
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units A in. Load Rating lb.
    Catalog Number Rack Units A in. Load Rating lb.
    1 1.75 25
    2 3.50 50
    4 8.00 100
    6 10.50 150
    8 14.00 200