Image for 19-in. Bottom-Hinged Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

19-in. Bottom-Hinged Panel

Bulletin Number:

  • DOFRW
  • Material:

  • Steel
  • Industry Standards:

    EIA 310-D UL 1863 Listed; File No. E230874 cUL CSA C22.2 No. 182.4 Listed, File No. E230874
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Hinged panel pivots to 90 degrees with positive stop, providing a stable platform for punch-down interconnects. Thumbscrews secure the panel in the upright position. Integral VELCRO® cable tiedown slots facilitate cable routing. Cover protects equipment and cables. Made of 12 gauge steel on hinged swing-out frame; 16 gauge on body. Finished with RAL 9005 low gloss black polyester powder paint. Shipped fully assembled. VELCRO® is a trademark of Velcro Industries B.V.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units A in. Load Rating lb.
    Catalog Number Rack Units A in. Load Rating lb.
    4 8.00 25
    6 10.50 50
    8 14.00 50