Image for Stainless Steel Floorpost with Junction Box from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Stainless Steel Floorpost with Junction Box

Bulletin Number:

  • VM3
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Provides method for mounting the Syspend VHDS-Motion Arm when a structural surface is not available.
  • Heavy-wall 3.5-in. structural tube welded to a 12 x 12 x 3/8-in.-thick baseplate
  • Provides a “rough-in” point and pull box for power and network field wiring
  • Includes internal CAT5 coupler and finger-safe power terminals
  • Two conduit knock-outs can be opened to either 1/2 in. or 3/4 in.
  • Fully gasketed 16 gauge cover panel on junction box can be used for additional conduit attachment
  • Tough, molded ABS junction box is contoured to fit the post and is fluted into the post to protect cables
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Stainless Steel Floorpost with Junction Box