Image for Syspend  VHDS-Motion Arm Adapter from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend VHDS-Motion Arm Adapter

Bulletin Number:

  • VM9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

  • Bolts directly to the VHDS-Motion Arm (only campatible with VHDS26 and VHDS36 models with revision level A or greater)
  • Type 304 stainless steel
  • Attaches the Syspend Sanitary HMI Enclosure to the VHDS-Motion Arm.
  • Attaches with set screws to the Syspend Sanitary HMI Enclosure
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Syspend VHDS-Motion Arm Adapter